DWL@DWL10000819439

Verze Jazyk
Operační systém
Datum
Velikost
Typ Stáhnout
2.4.4.0 * 23.05.2025 2 MB EXE AS6_HW_X20DS438A.exe
Popis V6.0 HW Upgrade (X20DS438A)

Revision information X20DS438A

Version 2.4.4.0:

ID: QCAS-306
Error fixed with "Enable Save Command = on"
Syntax error corrected
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No
Firmware: 1\51904_1.fw(261), 1\51904_2.fw(261), 1\51904_3.fw(261)

Version 2.4.2.0:

ID: 770920
Faulty FlatStream initialization corrected
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\51904_1.fw(261), 1\51904_2.fw(261), 1\51904_3.fw(261)

Version 2.4.0.0:

ID: 744090
Adaptations forfieldbus support.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 747015
Additional Registers available
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No

ID: 748035
Corrected problem with Synchonized0x channels
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 748970
Corrected stability problem that could occur with certain devices
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 749735
New documentation 2.65 is available
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\51904_1.fw(261), 1\51904_2.fw(261), 1\51904_3.fw(261)

Version 2.3.0.0:

ID: 739375
Corrected default settings for overcurrent cutoff
Channeldescription changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 740240
Corrected stability problem that could occur with certain devices
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 741185
revision of the comboboxes
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 741685
New documentation 1.65 is available
Channel description changed:No
Configuration description changed: No
Firmware changed: No

ID: 741870
Support for IO-Link timestamp version 1.1
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\51904_1.fw(256), 1\51904_2.fw(256), 1\51904_3.fw(256)

Version 2.2.0.0:

ID:
Adaptations for Automation Studio 4.11
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 2.1.0.0:

ID: 596755
Adaptations for fieldbus support in AS4.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 713870
Support HW variant 3
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\51904_1.fw(240), 1\51904_2.fw(240), 1\51904_3.fw(240)

Version 2.0.1.0:

ID: 667890
Correction for Automation Studio 3
The parameter CfO_BaudratePrescaler can be written with Library AsIoAcc.
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No
Firmware: 1\51904_1.fw(133), 1\51904_2.fw(133)

Version 1.10.0.0:

ID:
Adaptations for Automation Studio4.8
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 1.9.1.0:

ID: 624905
Confusing warnung message eliminated
In several versions of AutomationStudio, a confusing warnung message could occur. The message was eliminated because it was without any significance for using the module.
Channel description changed: No
Configuration description changed: Yes
Firmwarechanged: No

ID: 634315
Module documentation revised
Data sheet V1.50
Channel description changed: No
Configuration descriptionchanged: No
Firmware changed: No
Firmware: 1\51904_1.fw(133), 1\51904_2.fw(133)

Version 1.9.0.0:

ID: 632205
Two-wire interface revised
The TWI driver was revised to improve e.g. the restart behavior of the module.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\51904_1.fw(133), 1\51904_2.fw(133)

Version 1.8.0.0:

ID: 595770
Communication behavior of IO-Link master revised
The communication behavior was optimized if there is no device is connectedto an activated IO-Link channel.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 609975
Identification procedure of IO-Link device extended
The optional verification of device ID and serial number of the connected IO-Link device can be done according to IO-Link revision 1.0 or 1.1. Up to now,the identification procedure was defined automatically (given by the IO-Link device). The extension offers to force one of the identification procedures inAutomationStudio.
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: Yes

ID: 614450
Module documentation revised
Data sheet V1.40
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\51904_1.fw(132), 1\51904_2.fw(132)

Version 1.7.0.0:

ID: 547450
Up-/Download behavior of paramerter server revised.
Channel description changed: No
Configurationdescription changed: No
Firmware changed: Yes

ID: 572050
Behavior on connection loss revised
In case of connection loss, the "InputData" data points are reset.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\51904_1.fw(126)

Version 1.6.1.1:

ID: 539295
SDM view revised.
Configured IO-Link devices are shown in SDM view when they are detected
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\51904_1.fw(125)

Version 1.6.1.0:

ID: 539295
SDM view revised.
Configured IO-Link devices are shown in SDM view when they are detected
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\51904_1.fw(125)

Version 1.6.0.2:

ID: 525050
Adaption of IO-Link baud rate
Baud rate optimized for fast answering IO-Link slaves
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\51904_1.fw(125)

Version 1.5.1.0:

ID: 509920
Max. data transfer revised
Warning/Error message will be shown, when more Bytes are defined than can betransfered.
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No
Firmware: 1\51904_1.fw(122)

Version 1.5.0.1:

ID: 492720
Continuous product improvement
Timeout behavior for DTM access revised; Very slow IO-Link devices can be used as well.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\51904_1.fw(122)

Version 1.4.0.0:

ID: 489215
Firmware revised for use with AsIoLink library
If channel mode of module is handled by "ioLinkSetMode" function, the module will report correctly the new channel status.
Channeldescription changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\51904_1.fw(119)

Version 1.3.0.1:

ID: 466810
Support for module DTM revised
The user defined itemdesignation is shown in livelist of module (required AR: B4.25 or higher)
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 477820
Continuous product improvement
Initializing of output buffer (>25 Byte) revised
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 485700
Initializing of IO-Link slaves revised.
IO-Link devices (V1.1) without ISDU support can be used.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\51904_1.fw(118)

Version 1.2.1.0:

ID: 456930
Module documentation revised
Datasheet V1.13
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\51904_1.fw(116)

Version 1.2.0.0:

ID: 449425
Compatibility extended
Additional frame type implemented
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\51904_1.fw(116)

Version 1.1.0.0:

ID: 443965
Compatibility extended - parameter server
Changes of parameter server enables user to implement this functionality ona wider range of OI-Link devices
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\51904_1.fw(111)

Version 1.0.4.0:

ID: 442295
Correction Documentation
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\51904_1.fw(111)

Version 1.0.3.0:

ID: 429915
Corrections online-help
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\51904_1.fw(111)

Version 1.0.2.0:

ID: 416640
Parameter server revised
The behavior for automatic mode can be configured more detailed
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\51904_1.fw(111)

Version 1.0.1.0:

ID: 379430
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 383385
Support X20DS438A for SGC-CPU
Adaptions for Usage with SGC-CPU.
Adaptions in documentation (German).
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: Yes

ID: 398770
Parameter server revised
Manual configuration for parameter server was added.
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: Yes
Firmware: 1\51904_1.fw(108)

Version 1.0.0.9:

ID: 383680
adaptations of help files
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\51904_1.fw(104)

Version 1.0.0.7:

ID: 380930
HWC-file adaptations
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\51904_1.fw(104)

Version 1.0.0.5:

ID: 369095
Support X20DS438A
Support for Automation Studio
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Loading
Zpět k seznamu

Vyberte prosím zemi a jazyk

B&R Logo