Extensive system diagnostics
Industrial PCs from B&R have always offered extensive system diagnostics that go above and beyond those of a standard PC. Not only is it possible to read information like serial numbers and part numbers, but also statistical data like power-on cycles and temperature sensor values. This data is managed by the specially developed Maintenance Controller. The goal is maximum system transparency for the user.
To offer optimum support whenever service is required, all informational and diagnostics features will be provided via the newly developed HMI Service Center. It could hardly be easier to use: Simply start the Automation PC or Panel PC with the USB flash drive inserted. Then the embedded operating system on the flash drive is booted. The clearly structured user interface that appears provides access to all the necessary information and additional diagnostics features.
Function | |
|---|---|
Battery | Feedback regarding battery status |
BIOS | Read/write the BIOS version |
COM | Test the serial interfaces on the PC and interface options |
Device information | Factory settings Model number Serial number PCs and connected Automation Panels |
Fan | Speed Status Log entries for all available fans Fan test |
Firmware | Firmware versions of the PC and connected Automation Panels |
Key | Test the PC buttons and optional buttons on panel |
LED | Test the LEDs on the PC and panel |
Network | Configure and test the Ethernet interfaces |
RAM | Read the size and factory settings Test memory with test patterns |
SRAM | Read Device ID and firmware version Inspection |
Statistics | Power-on cycles Hours of operation |
Storage | Material number and serial number Firmware version Location of installation SMART values |
Temperature | Status and log entries for all temperature sensors Alarm for limit value violation including time period of occurrence |
Touch screen | Test touch screen |
UPS | Read statistics Voltages and status of UPS UPS tests |
USB | Test the USB interfaces on the PC and connected panels |