Oops, an error occurred! Code: 202601290441172d4d6390
Functional Mock-up Interface
Plug and model – that is the principle behind the Functional Mock-up Interface (FMI). FMI is an independent industry standard. It enables models to be exchanged and simulated using various development tools. B&R offers a mechanism for importing Functional Mock-up Units (FMU) in accordance with the FMI 2.0 standard. FMUs are seamlessly integrated as function blocks in Automation Studio.
General information
- Areas of use
- Virtual commissioning
- Rapid prototyping – Implementation at the push of a button
- Machine design
- Model-based development
- Development of complex control structures
- Hardware-in-the-loop – Emulation of critical system components
- Statistical data analysis
- Your benefits:
- Accelerated development cycles
- Assured and improved product quality
- Increased productivity
- Platform-independent development
- Seamless connection with Automation Studio
- Early and safe testing of all functionality
- Intuitive operation
Technical data
The Functional Mock-up Interface import supports the following:
- FMI standard version 2.0
- Co-simulation
- Source code FMUs
- Seamless integration of MapleSim FMUs