We equip our industrial PCs with Windows IoT Enterprise LTSC, an operating system specifically designed for industrial environments. This software comes preinstalled on our industrial PCs.

  • Key advantages of Windows IoT Enterprise LTSC:
  • Optimized for industry
  • Long-term stability (LTSC)
  • "Secure by default"1)
  • Regular security updates1)
  • Extended support lifecycle
  • Pre-activated and resilient
  • Multilingual support: English, German, Spanish and French are preinstalled, with the option to install many additional languages later (Internet connection required).

1) Only Windows 11 IoT Enterprise 2024 LTSC

Linux or GNU/Linux are usually free, UNIX-like multi-user operating systems based on the Linux kernel and fundamentally on GNU software. Wide (also commercial) distribution was made possible starting in 1992 by licensing the Linux kernel under the GPL.

With Terminal OS, B&R offers an embedded operating system for panel PCs that serves as a user interface for sophisticated web-based HMI applications. The powerful Intel Core-i processors enable a versatile, dynamic, web-based HMI and, combined with the elegant glass front of the multi-touch panels, are suitable for high-end machine design with diagonals up to 24". Terminal OS offers the same features as the T-Series Power Panels, including easy configuration via service pages, but with more power based on Intel Core-i processors.

Windows 11 IoT Enterprise 2024 LTSC
Windows 10 IoT Enterprise 2021 LTSC
Windows 10 IoT Enterprise 2019 LTSC
Windows 10 IoT Enterprise 2016 LTSB
Linux for B&R 12
Linux for B&R 10
Terminal OS

Vyberte prosím zemi a jazyk

B&R Logo