General information
| Certification | E119932-I RU AWM STYLE 20276 80°C 30 V VW-1 |
Connector
| Type | A-coded male/female M12 |
| Degree of protection per EN 60529 | IP68/IP69K when connected |
Mechanical properties
| Dimensions | |
| Length | 0.65 m |
| Diameter | 8.5 mm |
| Weight | 0.08 kg |
Materiálové číslo:
8YFLCL00X6.00220-1Popis:
ACOPOS 6D Link cable, length 0.6 m, 2x 12-pin A-coded male/female straight M12 connector
| Dokumentace | Verze (datum) | Ke stažení |
|---|---|---|
| Data sheet 8YFLCL00X6.00220-1 | PDF / 82 KB |