Materiálové číslo:
8F1SC.100.10000I-1
Popis:
ACOPOStrak shuttle 50 mm suitable for diverters, standard, generation 2, 1 pc.
Volitelné příslušenství
Shuttles
8F1SAP.FW0001002-1 ACOPOStrak shuttle A, flat wheels with bearing, 2 pcs.
8F1SAP.LF0001002-1 ACOPOStrak shuttle A, replacement lubrication felt, 10 pcs.
8F1SAP.PC000000X-1 ACOPOStrak shuttle replacement magnetic cover plates, 10 pcs.
8F1SAP.VW0001002-1 ACOPOStrak shuttle A, v-wheels with bearing, 2 pcs.
8F1SCP.ASB00100X-1 ACOPOStrak shuttle, anti-static brushes including screws, 10 pcs.
8F1SCP.FW000100X-1 ACOPOStrak shuttle, flat wheels with bearing, 10 pcs.
8F1SCP.LF000100X-1 ACOPOStrak shuttle, lubrication felts, 10 pcs.
8F1SCP.WAK00100X-1 ACOPOStrak shuttle generation 2, wheels installation kit: Screws, axles, bolts for wheel installation, set for 10 shuttles
Dokumentace Verze (datum) Ke stažení
Data sheet 8F1SC.100.100000-1 PDF / 272 KB

Vyberte prosím zemi a jazyk

B&R Logo