Motor characteristics
Maximum propulsion force 170 N
Maximum velocity 5 m/s
Accuracy in direction of movement
Repeat accuracy of single shuttle
Interface on top In preparation
Repeat accuracy of multiple shuttles
Interface on top In preparation
Operating conditions
Max. magnet temperature 60°C
Payload
Typical 2 kg
Maximum 2 kg
Ambient conditions
Temperature
Operation
Nominal 5°C to 40°C
Storage -25°C to 55°C
Transport -25°C to 60°C
Relative humidity
Operation 5 to 85%, non-condensing
Storage 5 to 95%, non-condensing
Transport 5 to 95%, non-condensing
Mechanical properties
Dimensions
Length 98 mm
Height 179 mm
Depth 47.3 mm
Weight 1.2 kg
Materiálové číslo:
8F1SC.201.100000-1
Popis:
ACOPOStrak shuttle 100 mm suitable for diverters, standard, generation 2
Volitelné příslušenství
Shuttles
8F1SAP.ASB001002-1 ACOPOStrak shuttle A, 10 anti-static brushes
8F1SAP.FW0001002-1 ACOPOStrak shuttle A, flat wheels with bearing, 2 pcs.
8F1SAP.LF0001002-1 ACOPOStrak shuttle A, replacement lubrication felt, 10 pcs.
8F1SAP.VW0001002-1 ACOPOStrak shuttle A, v-wheels with bearing, 2 pcs.
8F1SCP.ASB00100X-1 ACOPOStrak shuttle, anti-static brushes including screws, 10 pcs.
8F1SCP.FW000100X-1 ACOPOStrak shuttle, flat wheels with bearing, 10 pcs.
8F1SCP.LF000100X-1 ACOPOStrak shuttle, lubrication felts, 10 pcs.
8F1SCP.WAK00100X-1 ACOPOStrak shuttle generation 2, wheels installation kit: Screws, axles, bolts for wheel installation, set for 10 shuttles
Dokumentace Verze (datum) Ke stažení
Data sheet 8F1SC.201.100000-1 PDF / 296 KB
M-CAD (Mechan. Templates) Verze (datum) Ke stažení
ACOPOStrak Shuttle 100 mm, suitable for diverters 8F1SC.201.100000-1 STP / 3 MB

Vyberte prosím zemi a jazyk

B&R Logo