Experience the latest generation of B&R automation software - innovations that revolutionize mechanical engineering and productivity

Ready to experience comfortable and effective coding?

Efficient automation starts with the right software. Explore new worlds of engineering with the advanced development add-on for Automation Studio 6 – Automation Studio Code. This development plug-in is perfectly integrated into Automation Studio 6 and makes working on a project with two tools possible without any migration required ­­­­­– fully compatible and flexible.

Work more adaptively with Automation Studio Code – switch seamlessly between desktop and cloud, as well as use advanced features like real-time syntax checking. Benefit from AI-based engineering support with Automation Studio Copilot, which lets you write code faster and bring new machines to market quicker. 

B&R Automation Software 6 provides an integrated development environment that enables machine builders and system integrators to efficiently develop, operate and maintain complex automation solutions.

Find out how Automation Software can optimize your processes and increase your productivity.

Everything available from one source: The new key components of modern automation software

Automation Studio code

With Automation Studio Code, B&R is launching a new development environment that is seamlessly integrated into Automation Studio 6 and is fully compatible with existing Automation Software 6 projects – without any migration required. As an extension to Automation Software 6, Automation Studio Code is a modern, user-friendly interface that makes project development significantly more convenient and efficient.

The modern editor with intuitive operation and features like syntax highlighting, mini-map navigation, multi-line editing, and integrated refactoring tools – for faster orientation and more efficient work.

Thanks to the integration of ST-OOP and a large selection of compatible plug-ins, Automation Studio Code offers the flexibility and expandability to meet today's Engineering needs. With Automation Studio Copilot, which is directly integrated into the editor, developers experience a new level of support – true modernization of the B&R development environment with a focus on added value and efficiency.

The AI-based code assistant Automation Studio Copilot is automatically available to users in Automation Studio Code. B&R has developed this digital assistant in collaboration with Microsoft to utilize the power of generative AI for writing, optimizing and commenting on machine code. Copilot translates prompts and questions written in natural language into structured text code. Turning ideas into code significantly improves development workflows and accelerates the time to market for new machines. 

The assistant helps to structure programs clearly and optimally comment them. This improves the quality of the code and supports collaboration. Copilot can also revise and simplify complex code, making it easier to understand and manage large code bases.

Automation Studio Copilot significantly shortens development time by providing developers with round-the-clock support. Seamless integration into the existing tool chain means that Copilot is available right where it's needed, making the development process more efficient and reliable.

B&R's data-based services provide companies a powerful app for seamless integration, monitoring and predictive maintenance. They enable the collection and analysis of high-frequency data that supports functionality and predictive maintenance, helping to increase efficiency, reduce operating costs and improve OEE.

The solution is container-based and fully API-driven for simple integration into existing IIoT environments. It provides functions like automatic PLC detection, data acquisition and forwarding to local or cloud services, as well as a ready-to-use HMI application and advanced analysis via machine learning. This enables companies to make data-based decisions and optimize their return on investment. 

More time for what matters: Efficiency with Automation Software 6

Productivity

With optimized development processes like AI-based coding and flexible engineering tools, Automation Software 6 enables faster and more efficient machine development. The modular tools work together seamlessly to accelerate and drastically simplify development and maintenance processes.

Scalability

Cloud-based engineering provides the flexibility to access projects via the web as well as via the desktop, enabling flexible collaboration from anywhere. Open interfaces and support for third-party tools such as GitHub also facilitate cross-platform collaboration.

User friendliness

The intuitive, user-oriented interface of the new B&R Automation Software components reduces the complexity of automation tasks and increases accessibility, making it easy for engineers to navigate even the most complex projects. Automated fault diagnosis tools such as the mapp Cockpit also simplify maintenance and diagnostics using standardized web technologies, which can also be accessed remotely.

User friendliness

The intuitive, user-oriented interface of the new B&R Automation Software components reduces the complexity of automation tasks and increases accessibility, making it easy for engineers to navigate even the most complex projects. Automated fault diagnosis tools such as the mapp Cockpit also simplify maintenance and diagnostics using standardized web technologies, which can also be accessed remotely.

B&R Automation Software 6 – Focus on key components

Innovations that make the difference

B&R automation software is more than just a tool – it is a partner for our customers, helping them to master the challenges of modern automation with ease.

With our software solution, we are proud to offer an end-to-end tool landscape that not only increases productivity, but also provides revolutionary flexibility and efficiency in machine development and maintenance.

Manuel Sanchez-Marchan
Product Manager, B&R

Vyberte prosím zemi a jazyk

B&R Logo