Beskrivelse

OPC Unified Architecture (OPC UA) is a manufacturer-independent communication protocol for automation applications in industry. It enables end-to-end communication from individual sensors and actuators to the ERP system or the cloud.

B&R has been relying on OPC UA for years and is an active member of various OPC Foundation working groups. Find out more about the solutions and products B&R offers with OPC UA.

Configuring OPC UA devices and assigning access rights in B&R's Automation Studio engineering environment is completed with just a few clicks. PLCopen function blocks are used to implement OPC UA functions in an automation project.

Learning objectives and content

  • Basics, advantages and possibilities of OPC UA
  • Establishing a client connection to an OPC UA server
  • Integrating OPC UA devices in Automation Studio
  • Commissioning an Automation Runtime OPC UA server
  • Configuring the user role system
  • Configuring the publisher/subscriber architecture
  • Using the OPC UA library
  • Handling certificates
  • Using service and diagnostics options

Documents provided

TM980 – OPC UA Grundlagen und Anwendung

Modelnummer

SEM980.1

Tilmeld dig nu For prisoplysninger kontakt venligst din lokale salgsrepræsentant

Event-sted

B&R Ratingen
Oberhausener Straße
40472 Ratingen
Tyskland

Arrangører

B&R Ratingen
Oberhausener Straße
40472 Ratingen
Tyskland

Telefon:
+49 / 211 157 780 - 0

Yderligere oplysninger

Fra: 18/02/2026
Start: 09:00


Til: 18/02/2026
Slut: 16:35


Tilmeldingsstatus:
Varighed: 6 Timer

Sprog: Tysk