Selection table | 7XV108.50-11 | 7XV108.50-12 | 7XV116.50-11 | 7XV116.50-12 | 7XV116.50-01 | 7XV124.50-11 | 7XV124.50-12 |
|---|---|---|---|---|---|---|---|
Number of valves | 8 | 8 | 16 | 16 | 16 | 24 | 24 |
GND pin | 22,23,24,25 | 13,22,23,24,25 | 22,23,24,25 | 13,22,23,24,25 | 22,23,24,25 | 25 | 13 |
Protection | IP20 | IP20 | IP20 | IP20 | IP20 | IP20 | IP20 |
Bus connection | 11-pin | 11-pin | 11-pin | 11-pin | 10-pin | 11-pin | 11-pin |
Power supply | Bus connection | Bus connection | Bus connection | Bus connection | Bus connection | Bus connection | Bus connection |
Selection table | 7XV108.50-51 | 7XV108.50-62 | 7XV116.50-51 | 7XV116.50-62 | 7XV124.50-51 | 7XV124.50-61 | 7XV124.50-62 |
|---|---|---|---|---|---|---|---|
Number of valves | 8 | 8 | 16 | 16 | 24 | 24 | 24 |
GND pin | 22,23,24,25 | 13,22,23,24,25 | 22,23,24,25 | 13,22,23,24,25 | 25 | 25 | 13 |
Protection | IP67 | IP67 | IP67 | IP67 | IP67 | IP67 | IP67 |
Bus connection | M12 | M12 | M12 | M12 | M12 | M12 | M12 |
Power supply | M8 | M8 | M8 | M8 | M8 | M8 | M8 |