General information
| Certifications | |
| CE | Yes |
| UKCA | Yes |
| CRA (Cyber Resilience Act) | Not applicable |
| UL |
cURus E360421 Servo and stepper motors - Component |
Motor
| Nominal speed nN [rpm] | 6000 |
| Number of pole pairs | 4 |
| Nominal torque Mn [Nm] | 0.52 |
| Nominal power PN [W] | 327 |
| Nominal current IN [A] | 0.71 |
| Stall torque M0 [Nm] | 0.6 |
| Stall current I0 [A] | 0.82 |
| Maximum torque Mmax [Nm] | 2.4 |
| Maximum current Imax [A] | 3.7 |
| Maximum speed nmax [rpm] | 9000 |
| Torque constant KT [Nm/A] | 0.73 |
| Voltage constant KE [V/1000 rpm] | 43.98 |
| Stator resistance R2ph [Ω] | 34.63 |
| Stator inductance L2ph [mH] | 49.6 |
| Electrical time constant tel [ms] | 1.4 |
| Thermal time constant ttherm [min] | 20 |
| Moment of inertia J [kgcm2] | 0.16 |
| Weight without brake m [kg] | 1.3 |
Holding brake
| Holding torque of brake MBr [Nm] | 2.2 |
| Mass of brake [kg] | 0.45 |
| Moment of inertia of brake JBr [kgcm2] | 0.12 |
Recommendations
| ACOPOS 8Vxxxx.xx... | 1010 |
| ACOPOSmulti 8BVIxxxx... | 0014 |
| ACOPOS P3 8EIxxxx... | 2X2X |
| Cross section for B&R motor cables [mm2] | 0.75 |
| Connector size | 1 |
Options
| Connection type | Connector (speedtec system) |
| Connection direction | Angled (swivel) |
| Encoder | 2-pole R0 resolver |
| Shaft end | Key |
Material number:
8LSA25.R0060D300-3Description:
Synchronous motor, number of pole pairs: 4 pairs, nominal speed: 6000 rpm stall torque: 0.600 Nm, motor with holding brake, shaft key, angled connector (swivel), centering diameter 40 mm, j6 fit self-cooling, type A, IP64 protection, without oil seal 560 VDC, holding torque of brake: 2.20 Nm, 2-pin R0 resolver
| Certificates | Version (Date) | Download |
|---|---|---|
| E360421 UL Certificate of Compliance 8LS/8LT/8LV/8LW | PDF / 433 KB | |
| EU Declaration Motors Dreh-Sync | PDF / 736 KB | |
| UK Declaration Motors Dreh-Sync | PDF / 138 KB |
| DT Upgrade | Version (Date) | Download |
|---|---|---|
| V4.0 DT Upgrade (8LSA25.R0060D300-3) | EXE / 609 KB | |
| V6.0 DT Upgrade (8LSA25.R0060D300-3) | EXE / 582 KB |
| Documentation | Version (Date) | Download |
|---|---|---|
| 8LSA/C/O/P...-3 Users manual (Motor version: 3) | PDF / 24 MB | |
| Update V1.00 for 8LS-A-C-O-P...-3 Users_manual | PDF / 97 KB |