General information
| Short description |
Transponder type: I-Code SLI SL2-ICS20, ISO 15693 Frequency: 13.56 MHz Memory: 1024 bits (32 blocks of 4 bytes each) |
| Certifications | |
| CE | Yes |
| CRA (Cyber Resilience Act) | Not applicable |
Ambient conditions
| Temperature | |
| Operation | -35°C to 70°C |
Mechanical properties
| Front | |
| Design | White |
| Material | Plastic |
| Dimensions | |
| Width | 86 mm |
| Height | 54 mm |
| Depth | 0.85 mm |
| Weight | 5.2 g |
Material number:
5A9010.50Description:
Transponder in the form of a credit card color white, read/write, SLI, 1 kbit, 13.56 MHz