Short description
| Accessories | Set consisting of: 1x 26-pin connector housing, 1x 26-pin connector, 20x Superseal contact for 0.50 mm² wire, 10x Superseal contact for 0.75 to 1.25 mm² wire, 25x blind plug for 1.0 mm |
General information
| Certifications | |
| CE | Yes |
Vendor information
| Manufacturer | TE |
| Manufacturer's product ID |
26-pin connector housing: 3-1437290-8 26-pin connector housing: 9-6437287-9 Superseal contact for 0.50 mm² wire: 3-1447221-4 Superseal contact for 0.75 to 1.25 mm² wire: 3-1447221-3 Blind plug for 1.0 mm: 4-1437284-3 |
Material number:
6PMTBT50.01-00Description:
T50 mobile, connector for Superseal header, with connector contacts and dummy plugs
| Documentation | Version (Date) | Download |
|---|---|---|
| Power Panel T50 mobile user's manual | PDF / 7 MB |