|
X67CA0E41.0010
|
POWERLINK/Ethernet connection cable, RJ45 to M12, 1 m
|
|
|
X67CA0E41.0020
|
POWERLINK/Ethernet connection cable, RJ45 to M12, 2 m
|
|
|
X67CA0E41.0030
|
POWERLINK/Ethernet connection cable, RJ45 to M12, 3 m
|
|
|
X67CA0E41.0050
|
POWERLINK/Ethernet connection cable, RJ45 to M12, 5 m
|
|
|
X67CA0E41.0150
|
POWERLINK/Ethernet connection cable, RJ45 to M12, 15 m
|
|
|
X67CA0E41.0500
|
POWERLINK/Ethernet connection cable, RJ45 to M12, 50 m
|
|
|
X67CA0E61.0010
|
POWERLINK/Ethernet connection cable, M12 to M12, 1 m
|
|
|
X67CA0E61.0020
|
POWERLINK/Ethernet connection cable, M12 to M12, 2 m
|
|
|
X67CA0E61.0050
|
POWERLINK/Ethernet connection cable, M12 to M12, 5 m
|
|
|
X67CA0E61.0100
|
POWERLINK/Ethernet connection cable, M12 to M12, 10 m
|
|
|
X67CA0E61.0150
|
POWERLINK/Ethernet connection cable, M12 to M12, 15 m
|
|
|
X67CA0E61.0200
|
POWERLINK/Ethernet connection cable, M12 to M12, 20 m
|
|
|
X67CA3E41.0150
|
POWERLINK/Ethernet connection cable, RJ45 to M12, can be used in cable drag chains, 15 m
|
|