Motor characteristics
| Maximum velocity | 3 m/s |
Repeat accuracy
| Repeat accuracy | Typ. 1 µm |
| Detection | |
| Absolute ID | Not integrated |
Operating conditions
| Shuttle temperature during operation | -25 to 70°C |
| Payload | |
| Maximum | 0.6 kg |
Ambient conditions
| Temperature | |
| Storage | -40 to 70°C |
| Relative humidity | |
| Operation | 5 to 85%, non-condensing |
| Storage | 5 to 85% |
| Transport | 95% at 40°C |
Mechanical properties
| Dimensions | |
| Width | 118 mm |
| Length | 118 mm |
| Height | 10.1 mm |
| Weight | 0.56 kg |
Material number:
8FLS3.1212H.00I-1Description:
ACOPOS 6D shuttle S3 120 x 120 mm, hygienic
| Documentation | Version (Date) | Download |
|---|---|---|
| ACOPOS 6D S3 user´s manual | PDF / 11 MB | |
| Data sheet 8FLS3.1212H.00I-1 | PDF / 152 KB |