Oops, an error occurred! Code: 20260129091848f1c4c593

Our Secure Remote Maintenance solution makes it easy to service plants and machinery anywhere in the world from your office or on the go. Quickly respond to unforeseen problems and accelerate machine commissioning to maximize your system's availability and productivity.

Secure Remote Maintenance: fast, easy and secure

Oops, an error occurred! Code: 2026012909184803b49192


Service anywhere in the world

Offer service and maintenance of your machines to customers all over the world, or simply keep an eye on your own assets. With B&R's solution, service technicians and engineers can access machines from anywhere in the world to retrieve logbook entries, application data and much more. Technicians can quickly service multiple plants and machines to minimize downtime without costly travel time in between.

State-of-the-art security
Data is transferred securely between the SiteManager on the machine and a remote GateManager using an encrypted, certificate-protected VPN connection. The SiteManager's integrated firewall provides additional protection.
Access rights to the machine by service technicians is governed by GateManager and its integrated machine pool management system. Remote access can also be enabled explicitly using a key switch, which can be connected to the SiteManager's inputs and outputs.

Oops, an error occurred! Code: 202601290918485f801bd9
Oops, an error occurred! Code: 202601290918484ba4f5b6

Easy to use
Secure Remote Maintenance from B&R is easy to use. You don't need to be an IT specialist to set it up, either. Access rights to the machine are managed intuitively in the GateManager via drag and drop. Using B&R's SiteManager also saves time and money, since it only needs to be configured once for use on different machines.

Additional advantages with Automation Studio
Like all other B&R hardware, the SiteManager can be configured in our Automation Studio software. That means there is no additional configuration required upon delivery, so the machine can be commissioned even faster.

In line with major standards
Secure Remote Maintenance complies with major IT and security standards. There's no need for additional open ports, so it is easy to implement in your company network.

Oops, an error occurred! Code: 202601290918480520336f

Pick the perfect remote maintenance solution for you

B&R's Secure Remote Maintenance components can be combined as needed. Put together the remote maintenance solution that works best for you.

Do you service machines from your office or need to access data from a mobile device?

  • Access from PC:
    LinkManager 0RMLM.WIN
  • Access from smartphone or tablet:
    LinkManager mobile 0RMLM.MOB
  • Access from mobile device:
    LinkManager mobile 0RMLM.MOB

Information about the latest release version can be found here.

What IT infrastructure is already in use at your company?

Information about the latest release version can be found here.

Which interface would you like to use to service machines?

Information about the latest release version can be found here.

GateManager
SiteManager
LinkManager
Starter Packages
Antennas
Terminal blocks



In addition to the general user's manual for Secure Remote Maintenance, additional documentation about the individual products and use cases is also available.

Some documents contain links or instructions for software downloads from the Secomea website. These are not permitted to be used; the download MUST ALWAYS be from the B&R website.

Additional documents

Additional documents

Please choose country and language

B&R Logo