

Future-proof performance for industrial automation
Industrial digitalization requires powerful hardware that can be seamlessly integrated into existing systems. The APC 3200 is the answer to this challenge and is ideally equipped for future cybersecurity requirements.
The APC 3200, the latest generation of powerful automation PCs from B&R, has been specially developed for the most demanding industrial applications. It offers future-proof performance, advanced security features and seamless integration with existing systems – everything you need for the digital transformation of production.
With its fast processing and real-time performance, the APC 3200 delivers a sustained increase in productivity. Long service life, 100% retrofit capabilities and the latest industrial CPU specs for long-term availability mean that customers are always ideally equipped. Simple integration without reprogramming or hidden costs makes it the ideal solution for future-proof automation.


Powerful and scalable performance
The APC 3200 is based on the 13th generation of Intel Core i processors and offers scalable computing power up to Core i with 64 GB DRAM. From simple HMI to complex, AI-driven applications, the APC 3200 offers the performance you need.
Long-term availability and security
With the latest CPU generation, the APC 3200 guarantees software updates and hardware availability over the long term. This protects your investment and ensures that your systems remain secure and efficient.


Seamless integration and easy upgrading
The APC 3200 is fully compatible with its predecessor, the APC 3100, making it an easy and cost-effective upgrade. No additional costs or redesigns are required – benefit immediately from the new performance features.

Modular and powerful for every need
Flexible configurations enable customized adaptation to machine-specific requirements. The APC 3200 offers the versatility required for modern industrial applications and ensures optimum performance and efficiency.

Perfect for industrial automation
For production lines, retrofit projects or data-driven IIoT applications, the APC 3200 offers the ideal combination of performance, robustness and future-proof reliability. Compared to its predecessor, the APC 3100, the APC 3200 offers a high degree of investment security thanks to its proven design, identical dimensions and wide range of customization and accessory options. Robust CFexpress storage solutions ensure maximum reliability – even in demanding industrial environments.



Long-term availability and security
The APC 3200 offers outstanding performance, long-term availability and security. With the latest CPU generation, it guarantees the best possible software support and, thanks to improved performance, a first-class price-performance ratio. Regular updates prevent obsolescence and keep the system up to date. The high reliability and long service life also reduce operating costs and protect your investment.

Ready for use in harsh working environments
The APC 3200 has been specially developed for use in demanding environments. With its robust construction and fanless design, it offers high reliability and a long service life – even under extreme conditions and at low temperatures. Passive cooling significantly reduces maintenance intervals and makes the system virtually maintenance-free. The CFexpress storage solutions ensure maximum durability, while energy-efficient technologies minimize power consumption.


Overview of advantages
OEMs and system integrators
- Scalable, future-proof, powerful industrial PCs for applications in the medium performance range
- Seamless compatibility with existing control systems
- Based on the latest CPU platform available, the industrial PCs are designed for maximum long-term availability with a guaranteed long lifecycle and stable product supply to avoid frequent redesigns
- Modular and customizable with flexible configurations (CPU, I/O, expansion slots) tailored to the requirements of the machine
- Security and remote access with long-term support and readiness for future cybersecurity requirements
Customers and users
- Greater efficiency and improved connectivity for smarter manufacturing
- Higher productivity thanks to faster processing speeds and reliable operating times for uninterrupted production
- The improved CPU performance also supports the user during complex computing operations and thus ensures low latency times
- Intuitive user guidance with modern HMI interfaces, touch screen, remote access and easy updates




Technical highlights
- Processor: 13th generation Intel Core i processors
- Memory: Up to 64 GB DRAM
- Mass storage: CFexpress memory cards – optimized price/performance ratio
- Ethernet: 2x 2.5 Gigabit Ethernet connections for fast and reliable communication
- USB: Multiple USB ports
- Fieldbuses: Support for popular fieldbus standards
- Modular design: Flexible configuration with customizable CPU, I/O and expansion slots
- Fanless design: No rotating parts resulting in reliable and low-maintenance operation in industrial environments

System units
Front covers
Main memory
Mass storage options
Interface options
Graphics options
CFexpress cards
Uninterruptible power supply
Accessories
Operating systems
Replacement parts


Documentation
