General information
Certifications
CE Yes
CRA (Cyber Resilience Act) Evaluation ongoing
Power connection
Power supply Power supply only in conjunction with 80PS080X3.10-01 and 8F1OA.01B.0000-1
or
8B0C0320Hx00.B00-1
Input voltage 36 to 58 VDC
Input current Max. 31 A
Max. line length 10 m
Max. power consumption 600 W
DC bus connection
Protective measures
Overload protection No
Short-circuit and ground fault protection No
Fieldbus
Type 6D Link
Variant 4x HDMI
Line length 0.5 m between adjacent stations
Max. 3 m from ACOPOS 6D controller
Transfer rate -
Enable inputs
Switching threshold
Low 0 to 4 V
High 18 to 30 V
Operating conditions
Mounting orientation
Horizontal Yes
Installation elevation above sea level
Nominal 0 to 500 m
Maximum 4000 m
Degree of protection per EN 60529 IP65/IP67
Max. motor temperature during operation 45°C
Ambient conditions
Temperature
Operation
Nominal 5 to 40°C
Storage -25 to 55°C
Transport -25 to 70°C
Relative humidity
Operation 5 to 80%, non-condensing
Storage 5 to 95%
Transport 95% at 40°C
Mechanical properties
Dimensions
Width 239.7 mm
Length 239.7 mm
Height 70 mm
Weight 6.6 kg
Max. pressing force on segment surface 1000 N at 10 x 106 cycles
Max. tightening torque Screw thread M5x0.8 mm, min. 5 mm thread depth: 8 Nm
Screw thread M8x1.25 mm, min. 10 mm thread depth: 30 Nm
Cooling
Options Passive, air convection or liquid cooling
Water cooling
Inlet/outlet fittings Push-to-connect, 3/8 inch hose outer diameter
Maximum pressure 3.4 bar
Flow factor Kv (single segment) 0.42 m³/h
Maximum recommended number of serially cooled segments 8 segments
Compatible fluids Distilled water, EuroTerm 131 (and other liquids that are noncorrosive to aluminum or stainless steel can be used)
Material number:
8FLI31.2424.00I-1
Description:
ACOPOS 6D segment S3 240 x 240 mm
Optional Accessories
Closure caps
8F1X0A.00001000K-1 30x blind plug caps for connectors X1A/X1B on ACOPOStrak 8F1I segments or X3A/X3B on ACOPOSmotor Compact 8D1
Documentation Version (Date) Download
ACOPOS 6D S3 user´s manual PDF / 11 MB
Data sheet 8FLI31.2424.00I-1 PDF / 259 KB
Firmware Upgrades Version (Date) Download
ACOPOS 6D Controller Firmware ZIP / 113 MB
Tools / Utilities / Examples Version (Date) Download
ACOPOS 6D Segment Firmware Update Tool (24-8A, 24-01) ZIP / 21 MB
PMTool ZIP / 14 MB

Please choose country and language

B&R Logo