Motor characteristics
| Maximum speed | 3 m/s |
Repeat accuracy
| Repeat accuracy | Typ. 1 µm |
| Detection | |
| Absolute ID | Integrated |
Operating conditions
| Shuttle temperature during operation | -25 to 70°C |
| Payload | |
| Maximum | 3 kg |
Ambient conditions
| Temperature | |
| Storage | -40 to 70°C |
Mechanical properties
| Dimensions | |
| Width | 178 mm |
| Length | 208 mm |
| Height | 9.85 mm |
| Weight | 1.7 kg |
| Max. tightening torque | 2.5 Nm |
Material number:
8FLS3.18210.00I-1Description:
ACOPOS 6D shuttle S3 180 x 210 mm
| Documentation | Version (Date) | Download |
|---|---|---|
| ACOPOS 6D S3 user´s manual | PDF / 11 MB | |
| Data sheet 8FLS3.18210.00I-1 | PDF / 189 KB |
| M-CAD (Mechan. Templates) | Version (Date) | Download |
|---|---|---|
| ACOPOS 6D shuttle 8FLS3.18210.00I-1 | STP / 630 KB |