|
0AC401.9
|
Encoder 5-24 V, converter for 5 V encoders (abs. or incr.), order terminal block (7TB710) separately
|
|
|
0AC808.9-1
|
8-port industrial hub (layer 2), 24 VDC, 10/100 Mbit/s with autonegotiation, automatic MDIX, order terminal block TB704 separately!
|
|
|
0AC912.9
|
Bus adapter, CAN, 1 CAN interface
|
|
|
0AC913.92
|
Bus adapter, CAN, 2 CAN interfaces, including 30 cm attachment cable (DSUB)
|
|
|
0AC913.93
|
Bus adapter, CAN bus, 2 CAN bus interfaces, including 03 m attachment cable (TB704)
|
|
|
0AC916.9
|
Bus termination, RS485, active for PROFIBUS networks, remote I/O standard top-hat rail mounting supply voltage: 120 / 230 VAC
|
|
|
0ACST052.1
|
5-port 100/1000 Mbit Ethernet layer 2 industrial switch, 4-port TSN, 1-port Ethernet uplink (RJ45, layer 2), 24 VDC, terminal block 0TB2103.9110 included
|
|
|
0G1000.00-090
|
Bus connector, RS485, for PROFIBUS networks
|
|
|
7AC911.9
|
Bus connector, CAN
|
|