General information
| Certifications | |
| CE | Yes |
| CRA (Cyber Resilience Act) | Not applicable |
Mechanical properties
| Dimensions | |
| Width | 168.6 mm |
| Height | 226.8 mm |
| Depth | 94.4 mm |
Material number:
5ACCWB20.0000-000Description:
- Wall mount
- Storage for 5MP7140
This wall mount is used to store the Mobile Panel 5MP7140 and only suitable for vertical, hanging installation.
| Documentation | Version (Date) | Download |
|---|---|---|
| Mobile Panel 7100 Device number key | PDF / 196 KB | |
| Mobile Panel 7100 User's manual | PDF / 19 MB |
| M-CAD (Mechan. Templates) | Version (Date) | Download |
|---|---|---|
| 3D file STEP 5ACCWB20.0000-000 | ZIP / 84 KB |