General information
| Cable cross section | 4x 2x 0.14 mm² |
| Durability |
Oil resistance per EN 60811-2-1 Flame-retardant per IEC 60332-1-2 Halogen-free per IEC 60754-1 |
| Certification | UL AWM style 20963 (80°C / 30 V) |
Cable construction
| Signal line | |
| Outer jacket | |
| Material | PUR |
| Color | Water blue RAL 5021 |
Connector
| Type |
M12 RJ45 |
| Mating cycles |
|
| Contacts | 8 |
| Degree of protection per EN 60529 |
IP67 (M12) IP20 (RJ45) |
Electrical properties
| Nominal voltage |
30 VAC 30 VDC |
| Nominal current | 1 A |
| Test voltage |
Ambient conditions
| Temperature | |
| Operation | -20 to 60°C |
Mechanical properties
| Dimensions | |
| Length | 2 m |
| Diameter | 6.4 ±0.2 mm |
| Bend radius | |
| Single bend | 4x cable diameter |
| Moving | 8x cable diameter |
| Weight | 0.12 kg |
Material number:
8YFLCE0002.11210-0Description:
ACOPOS 6D Ethernet cable, length 2 m, angled M12 connector, straight RJ45 connector, 8-pin A-coded, flexible
| Documentation | Version (Date) | Download |
|---|---|---|
| Data sheet 8YFLCE0002.11210-0 | PDF / 143 KB |