Motor characteristics
Maximum propulsion force 170 N
Maximum velocity 5 m/s
Accuracy in direction of movement
Repeat accuracy of single shuttle
Interface on top In preparation
Repeat accuracy of multiple shuttles
Interface on top In preparation
Operating conditions
Max. magnet temperature 60°C
Payload
Typical 2 kg
Maximum 2 kg
Ambient conditions
Temperature
Operation
Nominal 5°C to 40°C
Storage -25°C to 55°C
Transport -25°C to 60°C
Relative humidity
Operation 5 to 85%, non-condensing
Storage 5 to 95%, non-condensing
Transport 5 to 95%, non-condensing
Mechanical properties
Dimensions
Length 98 mm
Height 179 mm
Depth 40.2 mm
Weight 0.8 kg
Material number:
8F1SC.203.100000-1
Description:
ACOPOStrak shuttle 100 mm not suitable for diverters, standard, generation 2
Optional Accessories
Shuttles
8F1SAP.ASB001002-1 ACOPOStrak shuttle A, 10 anti-static brushes
8F1SAP.FW0001002-1 ACOPOStrak shuttle A, flat wheels with bearing, 2 pcs.
8F1SAP.LF0001002-1 ACOPOStrak shuttle A, replacement lubrication felt, 10 pcs.
8F1SAP.VW0001002-1 ACOPOStrak shuttle A, v-wheels with bearing, 2 pcs.
8F1SCP.ASB00100X-1 ACOPOStrak shuttle, anti-static brushes including screws, 10 pcs.
8F1SCP.FW000100X-1 ACOPOStrak shuttle, flat wheels with bearing, 10 pcs.
8F1SCP.LF000100X-1 ACOPOStrak shuttle, lubrication felts, 10 pcs.
8F1SCP.WAK00100X-1 ACOPOStrak shuttle generation 2, wheels installation kit: Screws, axles, bolts for wheel installation, set for 10 shuttles
Documentation Version (Date) Download
Data sheet 8F1SC.203.100000-1 PDF / 169 KB
M-CAD (Mechan. Templates) Version (Date) Download
ACOPOStrak Shuttle 100 mm, not suitable for diverters 8F1SC.203.100000-1 STP / 2 MB

Please choose country and language

B&R Logo