Motor 8LS | ||||||
|---|---|---|---|---|---|---|
Connections | Cables | Power line cross section 2) | Assembled specifically for inverter modules | |||
Type | Type | Connector size | ||||
Power connection | speedtec | Size 1.0 | 8CCMxxxx.11110-0 1) | 1.5 mm² | 8CVI045* 8CVI088* 8CVI155* | |
Encoder connection | EnDat 2.1 | speedtec | Size 1.0 | 8CCExxxx.11210-0 1) | --- | 8CVIxxxE* |
SinCos | Series 915 | --- | 8CCSxxxx.11110-0 1) | 8CVIxxxS* | ||
| 1) | xxx/xxxx - Cable length (005/0005 corresponds to 5 m, 020/0020 to 20 m, etc.). For available cable lengths, see the B&R website. |
| 2) | The stall current of the respective motor and method used to install the respective cable must be taken into account for the cross section of power lines. |
Motor 8JS | ||||||
|---|---|---|---|---|---|---|
Connections | Cables | Power line cross section 2) | Assembled specifically for inverter modules | |||
Type | Type | Connector size | ||||
Power connection | speedtec | Size 1.0 | 8CCMxxxx.11110-0 1) | 1.5 mm² | 8CVI045* 8CVI088* 8CVI155* | |
Encoder connection | EnDat 2.1 | speedtec | Size 1.0 | 8CCExxxx.11210-0 1) | --- | 8CVIxxxE* |
SinCos | Series 915 | --- | 8CCSxxxx.11110-0 1) | 8CVIxxxS* | ||
| 1) | xxx/xxxx - Cable length (005/0005 corresponds to 5 m, 020/0020 to 20 m, etc.). For available cable lengths, see the B&R website. |
| 2) | The stall current of the respective motor and method used to install the respective cable must be taken into account for the cross section of power lines. |
Motor 8LT | ||||||
|---|---|---|---|---|---|---|
Connections | Cables | Power line cross section 2) | Assembled specifically for inverter modules | |||
Type | Type | Connector size | ||||
Power connection | speedtec | Size 1.0 | 8CCMxxxx.11110-0 1) | 1.5 mm² | 8CVI045* 8CVI088* 8CVI155* | |
Encoder connection | EnDat 2.1 | speedtec | Size 1.0 | 8CCExxxx.11210-0 1) | --- | 8CVIxxxE* |
SinCos | Series 915 | --- | 8CCSxxxx.11110-0 1) | 8CVIxxxS* | ||
| 1) | xxx/xxxx - Cable length (005/0005 corresponds to 5 m, 020/0020 to 20 m, etc.). For available cable lengths, see the B&R website. |
| 2) | The stall current of the respective motor and method used to install the respective cable must be taken into account for the cross section of power lines. |