General information
| Short description | EM 4150 (125 kHz) |
| Certifications | |
| CE | Yes |
| CRA (Cyber Resilience Act) | Not applicable |
| UL |
cULus E115267 Industrial control equipment |
Operating conditions
| Degree of protection per EN 60529 | IP64 |
Mechanical properties
| Material | Plastic |
| Dimensions | |
| Width | 34.5 mm |
| Height | 43 mm |
| Depth | 5 mm |
| Weight | 7 g |
Material number:
5A9000.31Description:
50 transponder tags white housing, read/write, 4150, 928 bits, 125 kHz,