General information
| Short description |
Transponder type: MIFARE Classic, ISO 14443 Frequency: 13.56 MHz Memory: 1024 bytes (16 sectors with 4 blocks of 16 bytes each) |
| Certifications | |
| CE | Yes |
| CRA (Cyber Resilience Act) | Not applicable |
Ambient conditions
| Temperature | |
| Operation | -20°C to 70°C |
Mechanical properties
| Front | |
| Design | yellow |
| Material | Polycarbonate |
| Dimensions | |
| Width | 34.5 mm |
| Height | 43 mm |
| Depth | 5 mm |
| Weight | 4.1 g |
Material number:
5A9020.45Description:
Transponder tag, yellow housing, MIFARE Classic, 1 kB, 13.56 MHz read/write