General information
| System requirements | |
| Automation Studio | 4.3.3 or later |
| Automation Runtime | B4.34 or later |
| mapp Technology Package | mapp Services |
| Basic package license | 1TGMPSRV.00-01 |
| Behavior if license missing | License violation indicated by red blinking LED |
| Certifications | |
| CRA (Cyber Resilience Act) | In preparation |
Material number:
1TGMPASSET.20-01Description:
- Calculating statistical data for a machine
- Storing data as a CSV file
- Comparing the productivity of multiple shifts, machines or sites
mapp Asset Intensity collects all of a machine's statistical data. This data is then displayed in an HMI application in either a table or graph format for further analysis. The collected data can be exported to a data storage device such as a USB flash drive, for example.
Typical applications:
- Comparing productivity of multiple shifts
- Comparing downtime of multiple machines
- Overview of collected statistical data in graph form
Functional scope:
mapp Asset Intensity collects statistical data from a machine, such as production rate and planned and unplanned downtime. The data can be summarized for a day, shift or batch, among other things. Data can be shown in the HMI application as either a table or graph as well as exported to a CSV file.
Further information:
See the EULA at www.br-automation.com/eula.
Mandatory Accessories
Technology Guard
| 1TGMPSRV.00-01 | Basic license for mapp Services. Required to use extended functions of the mapp Technology Package. This license includes mapp AlarmX (alarm management), mapp IO (dynamic hardware configuration), mapp User (user management), mapp Alarm (alarm management with reference to VC4), mapp File (file explorer), mapp Skyline (visualization of a machine line in combination with a mapp View widget), mapp J1939 (SAE J1939 protocol) and mapp Recipe (recipe management). |
Optional Accessories
Other functions
| X20cCMR011 | X20 cabinet monitoring module, coated, integrated temperature sensor, moisture sensor and accelerometer, production data acquisition, 2 inputs for external Pt1000, 2 digital inputs 24 V, 1 digital output 24 V, 0.5 A, 512 kB flash memory for user data |
| X20CMR011 | X20 cabinet monitoring module, integrated temperature sensor, moisture sensor and accelerometer, production data acquisition, 2 inputs for external PT1000, 2 digital inputs 24 V, 1 digital output 24 V, 0.5 A, 512 kB flash memory for user data |
| X20CMR100 | X20 cabinet monitoring module, integrated temperature and humidity sensor, production data acquisition, integrated Technology Guard |
| X20CMR111 | X20 cabinet monitoring module, integrated temperature sensor, moisture sensor and accelerometer, production data acquisition, 2 inputs for external Pt1000, 2 digital inputs 24 V, 1 digital output 24 V, 0.5 A, 512 kB flash memory for user data, integrated Technology Guard |
Technology Guard
| 0TG1000.01 | Technology Guard (MSD) |
| 0TG1000.02 | Technology Guard (HID) |
| 0TGF016.01 | Technology Guard (MSD) with integrated flash drive, 16 GB (MLC) |
| Automation Studio Help Upgrades | Version (Date) | Download |
|---|---|---|
| mapp AssetInt: Asset intensity | PDF / 3 MB |
| Certificates | Version (Date) | Download |
|---|---|---|
| EULA (End User License Agreement) - AS, AR & mapp Technology | PDF / 317 KB |