Short description
| mapp Technology | 1TGMPAUDIT.02 B&R software license |
General information
| System requirements | |
| Automation Studio | 4.2.5 or later |
| Automation Runtime | F4.25 or later |
| Single-user license | Runtime license |
| Alternative package license | mapp flat-rate 1TGMPFLAT.02 |
| Behavior if license missing | Solid red LED indicates license violation |
| Diagnostics | Via Automation Studio (SDM, Logger, etc.) |
| Certifications | |
| CRA (Cyber Resilience Act) | Evaluation ongoing |
Scope of software license
| Included library | MpAudit |
| Properties and functions | |
| Tracing variable values | No |
| Dynamic variable assignment | No |
| Recordings | Yes, various configurable events (user management, alarm management, OPC UA, etc.) |
| Data archival | Yes, wide range of formats possible (encrypted as ZIP archive, readable PDF, etc.) |
| Modular software concepts | Supported |
| Web-based diagnostics | Yes |
| XML configuration | Yes |
| Use cases |
- Auditing without HMI - Auditing with local VC4-based HMI application - Logging of OPC UA variables |
Material number:
1TGMPAUDIT.02Description:
- Configuring event types
- Creating entries
- Configuration during runtime
- OPC UA events
- VC4 event system under MpAudit
MpAudit can be used to log various events. These events could come from the HMI application, MpUser or from user-defined events. The user can determine the format in which the events are stored in a file.
MpAudit provides many functions that make it easier to implement 21 CFR Part 11 requirements (e.g. logging unauthorized access attempts).
Mandatory Accessories
Technology Guard
| 0TG1000.01 | Technology Guard (MSD) |
| 0TG1000.02 | Technology Guard (HID) |
| Documentation | Version (Date) | Download |
|---|---|---|
| Data sheet MpAudit | PDF / 6 MB |