General information
| System requirements | |
| Automation Studio | 4.3.3 or later |
| Automation Runtime | B4.34 or later |
| mapp Technology Package | mapp Services |
| Basic package license | 1TGMPSRV.00-01 |
| Behavior if license missing | License violation indicated by red blinking LED |
| Certifications | |
| CRA (Cyber Resilience Act) | In preparation |
Material number:
1TGMPAUDIT.10-01Description:
mapp Audit collects and manages a wide range of different events. These include when user-defined events occur, when machine operators log in/out or when an alarm occurs. All events are collected and can be exported with password protection to protect them from tampering.
Functional scope:
mapp Audit defines which types of events on a machine should be recorded. These can include OPC UA events, value changes, user-defined events, alarm management events (mapp AlarmX), user management events (mapp UserX) or other mapp components. The collected events can be displayed in an HMI application and exported to a storage medium as a text or PDF file. The event list can be filtered with a filter function. The created audit trail is tamper-resistant and password-protected to ensure data integrity.
Further information:
See the EULA at www.br-automation.com/eula.
Mandatory Accessories
Technology Guard
| 1TGMPSRV.00-01 | Basic license for mapp Services. Required to use extended functions of the mapp Technology Package. This license includes mapp AlarmX (alarm management), mapp IO (dynamic hardware configuration), mapp User (user management), mapp Alarm (alarm management with reference to VC4), mapp File (file explorer), mapp Skyline (visualization of a machine line in combination with a mapp View widget), mapp J1939 (SAE J1939 protocol) and mapp Recipe (recipe management). |
Optional Accessories
Other functions
| X20cCMR011 | X20 cabinet monitoring module, coated, integrated temperature sensor, moisture sensor and accelerometer, production data acquisition, 2 inputs for external Pt1000, 2 digital inputs 24 V, 1 digital output 24 V, 0.5 A, 512 kB flash memory for user data |
| X20CMR011 | X20 cabinet monitoring module, integrated temperature sensor, moisture sensor and accelerometer, production data acquisition, 2 inputs for external PT1000, 2 digital inputs 24 V, 1 digital output 24 V, 0.5 A, 512 kB flash memory for user data |
| X20CMR100 | X20 cabinet monitoring module, integrated temperature and humidity sensor, production data acquisition, integrated Technology Guard |
| X20CMR111 | X20 cabinet monitoring module, integrated temperature sensor, moisture sensor and accelerometer, production data acquisition, 2 inputs for external Pt1000, 2 digital inputs 24 V, 1 digital output 24 V, 0.5 A, 512 kB flash memory for user data, integrated Technology Guard |
Technology Guard
| 0TG1000.01 | Technology Guard (MSD) |
| 0TG1000.02 | Technology Guard (HID) |
| 0TGF016.01 | Technology Guard (MSD) with integrated flash drive, 16 GB (MLC) |
| Automation Studio Help Upgrades | Version (Date) | Download |
|---|---|---|
| mapp Audit: Event management | PDF / 9 MB |
| Certificates | Version (Date) | Download |
|---|---|---|
| EULA (End User License Agreement) - AS, AR & mapp Technology | PDF / 317 KB |