Terminal block
| Note |
Mechanical removal aid Nominal data per UL |
| Number of pins | 12 |
| Type of terminal block | Cage clamp terminal block variant |
| Cable type | Only copper wires (no aluminum wires!) |
| Pitch | 3.5 mm |
| Connection cross section | |
| AWG wire | 26 to 14 AWG |
| Wire end sleeves with plastic covering | 0.20 to 1.00 mm² |
| Single-wire | 0.20 to 1.50 mm² |
| Fine-stranded wires | 0.20 to 1.50 mm² |
| With wire end sleeve | 0.20 to 1.50 mm² |
Material number:
7TB712.91Description:
The single-row, 12-pin 7TB712 terminal block is used to connect to I/O modules. Removal is simplified by two ejection levers on the terminal block.
| Documentation | Version (Date) | Download |
|---|---|---|
| Datasheet TB712 | PDF / 169 KB |