General information
| Certifications | |
| CE | Yes |
| CRA (Cyber Resilience Act) | Not applicable |
Mechanical properties
| Dimensions | |
| Width | 85 mm |
| Height | 91 mm |
| Depth | 27 mm |
Material number:
5ACCWB40.0000-000Description:
Mobile Panel 7100 wall mount - For MP7140
| Documentation | Version (Date) | Download |
|---|---|---|
| Mobile Panel 7100 Device number key | PDF / 196 KB | |
| Mobile Panel 7100 User's manual | PDF / 19 MB |
| M-CAD (Mechan. Templates) | Version (Date) | Download |
|---|---|---|
| 3D file STEP 5ACCWB40.0000-000 | ZIP / 11 KB |