General information
| Certifications | |
| CE | Yes |
| CRA (Cyber Resilience Act) | Not applicable |
Mechanical properties
| Dimensions | |
| Width | 201.4 mm |
| Height | 226 mm |
| Depth | 39.6 mm |
Material number:
5ACCWB50.0000-000Description:
Mobile Panel 7100 wall mount - For MP7150/MP7151
| Documentation | Version (Date) | Download |
|---|---|---|
| Mobile Panel 7100 Device number key | PDF / 196 KB | |
| Mobile Panel 7100 User's manual | PDF / 19 MB |
| M-CAD (Mechan. Templates) | Version (Date) | Download |
|---|---|---|
| 3D file STEP 5ACCWB50.0000-000 | ZIP / 82 KB |