General information
| Certifications | |
| CRA (Cyber Resilience Act) | Not applicable |
| DNV |
Temperature: B (0 to 55°C) Humidity: B (up to 100%) Vibration: B (4 g) EMC: B (bridge and open deck) |
| CCS | Yes |
| ABS | Yes |
| BV |
EC33B Temperature: 5 - 55°C Vibration: 4 g EMC: Bridge and open deck |
Mechanical properties
| Dimensions | |
| Width | 196 mm |
| Length | 139 mm |
| Height | 31 mm |
| Weight | 119 g |
Material number:
6PM.AC.PAN-070Description:
T50 mobile 7 inch, panel installation set
| Documentation | Version (Date) | Download |
|---|---|---|
| Power Panel T50 mobile user's manual | PDF / 7 MB |
| M-CAD (Mechan. Templates) | Version (Date) | Download |
|---|---|---|
| 3D files STP 6PMT50.0702-19B | ZIP / 6 MB |