Short description
I/O module IO-Link master with 8 IO-Link interfaces
Interfaces 1x X2X Link / X2X+
General information
B&R ID code 0x30AE
Status indicators IO-Link, operating state, module status
Diagnostics
Module run/error Yes, using LED status indicator and software
IO-Link operating state Yes, using LED status indicator and software
C/Q status Yes, using LED status indicator and software
Cable specification
Cable type 4-pin standard sensor cable, unshielded
Cable length Max. 20 m
Line capacitance Max. 3 nF
Loop resistance Max. 6 Ω
Power consumption
Bus 0.6 W
Internal I/O 1 W
Additional power dissipation caused by actuators (resistive) [W] -
Certifications
CE Yes
UKCA Yes
CRA (Cyber Resilience Act) In preparation
Sensor/Actuator power supply
Voltage I/O power supply minus voltage drop for short-circuit protection
Voltage drop for short-circuit protection at 0.5 A Max. 0.3 V
Power consumption Max. 12 W per IO-Link interface
Short-circuit proof Yes
Overload protection
Switch-off delay Configurable using software
Switch-off duration Configurable using software
IO-Link in master mode
Transfer rates
COM1 4.8 kbaud
COM2 38.4 kbaud
COM3 230.4 kbaud
Limit values for COM3
Max. connection capacity 22 nF (cable + IO-Link device)
Max. load 96 Ω / 250 mA
Data format 1 start bit, 8 data bits, 1 parity bit (even), 1 stop bit
Bus level 24 VDC (active), 0 VDC (resting voltage)
IO-Link in master mode or in SIO mode "digital output"
Variant Bipolar, positive and negative switching
Peak short-circuit current <1.3 A
Residual voltage <0.7 VDC at nominal current 0.25 A
Switching voltage I/O power supply minus voltage drop for short-circuit protection and semiconductor switch
Voltage drop on semiconductor switch Max. 0.5 VDC at 0.25 A
Switching frequency Typ. 25 kHz
300 kHz in IO-Link master mode
Switching delay
0 → 1 <10 µs
1 → 0 <10 µs
Switch-on in the event of overload shutdown or short-circuit shutdown Configurable with software
Insulation voltage between IO-Link and bus 860 Veff
IO-Link in SIO mode "Digital output"
Nominal voltage 24 VDC
Nominal output current 0.25 A
Total nominal current Max. 2 A
Output circuit Sink or source
Switching frequency (resistive load) Max. 500 Hz
Output protection Thermal shutdown in the event of overcurrent or short circuit, integrated protection for switching inductive loads
IO-Link in SIO mode "digital input"
Nominal voltage 24 VDC
Input characteristics per EN 61131-2 Type 1
Input filter
Hardware 300 ns
Software -
Input circuit Sink
Input voltage 24 VDC -15% / +20%
Input current at 24 VDC Typ. 4 mA
Input resistance Typ. 6 kΩ
Switching threshold
Low <5 VDC
High >15 VDC
Insulation voltage between IO-Link and bus 860 Veff
Electrical properties
Electrical isolation Bus isolated from IO-Link
IO-Link not isolated from IO-Link
Operating conditions
Mounting orientation
Horizontal Yes
Vertical Yes
Installation elevation above sea level
0 to 2000 m No limitation
>2000 m Reduction of ambient temperature by 0.5°C per 100 m
Maximum 4000 m
Degree of protection per EN 60529 IP20
Ambient conditions
Temperature
Operation
Horizontal mounting orientation -25 to 60°C
Vertical mounting orientation -25 to 50°C
Derating -
Storage -40 to 85°C
Transport -40 to 85°C
Relative humidity
Operation 5 to 95%, non-condensing
Storage 5 to 95%, non-condensing
Transport 5 to 95%, non-condensing
Mechanical properties
Note Order terminal blocks separately (see section "Order data").
Dimensions
Width (pitch) 27.5 +0.2 mm
Height 124 mm
Depth 92 mm
Material number:
X20DS838A
Description:
  • 8 IO-Link channels (port class A)
  • Each IO-Link channel can be configured as a digital input or output (SIO mode)
  • Additional digital input per IO-Link connection
  • 24 VDC and GND for sensor/actuator power supply
  • NetTime timestamps: IO-Link data

The module is an IO-Link master that allows intelligent sensors and actuators to be connected per the IO-Link standard. The module can operate up to 8 IO-Link devices. The significant increase in cyclic data with this product variant enables optimal operation of IO-Link devices. Flatstream communication is now only used in exceptional cases. All IO-Link channels can also be operated in SIO mode and thus used as digital inputs or outputs. The module is also equipped with 8 additional digital inputs that can be used independently of the configuration of the IO-Link channels.

Mandatory Accessories
Terminal blocks
X20TBS1 Terminal block set for X20 I/O module: 2x 16-pin terminal block
X20TBS2 Terminal block set for X20 I/O module: 8x 4-pin terminal block
Automation Studio HW Upgrades Version (Date) Download
V4.12 HW Upgrade (X20DS838A) EXE / 3 MB
V6.0 HW Upgrade (X20DS838A) EXE / 3 MB
Certificates Version (Date) Download
EU Data Act - X20 IO - Connected Product Information Notice PDF / 92 KB
EU Declaration of conformity PLC X20 PDF / 169 KB
UK Declaration PLC X20 PDF / 151 KB
Documentation Version (Date) Download
Data sheet X20DS838A PDF / 3 MB
X20 System User´s Manual PDF / 45 MB
E-CAD (Electro or EPLAN Templates) Version (Date) Download
Makro-/Artikeldaten 4.0.5 (X20DS838A) EXE / 2 MB
M-CAD (Mechan. Templates) Version (Date) Download
3D files DXF/STEP X20DS838A ZIP / 5 MB

Please choose country and language

B&R Logo