General information
| B&R ID code | 0x1CE7 |
| Status LED |
Yes (color / blink code) 24 VDC OUT power supply (DCOK LED) = Yes (color / blink code) |
| Status indicators | Operating status and power supply |
| Diagnostics | |
| Power supply |
24 VDC OUT: Yes, using LED and software 24 VDC X2X: Yes, using software |
| X2X Link | Yes, using software |
| Overload | Yes, using software (outputs) |
| Input capacitance | |
| Module power supply | 47 µF |
| I/O power supply | 47 µF |
| Power consumption | Max. 0.75 W |
| Electrical isolation | |
| Digital outputs - 24 VDC X2X, OUT power supply | No |
| X2X Link - 24 VDC X2X, OUT power supply | Yes |
| X2X Link - Digital outputs | Yes |
| Remote valve terminal connection for 25-pin DSUB multi-pin connection | 24 valves |
| Certifications | |
| CE | Yes |
| UKCA | Yes |
| CRA (Cyber Resilience Act) | In preparation |
| UL |
cULus E115267 Industrial control equipment |
Circuit
| Bus connection | 11-pin |
| GND pin | 25 |
| Power supply | via bus connector |
Interfaces
| User interface | |
| Variant | 11-pin male multipoint connector |
| Type | X2X Link slave |
Digital outputs
| Switching voltage | 24 VDC ±25% |
| Total nominal current | 2.4 A |
| Output circuit | Source |
| Output protection | Protected against short circuit, overload and overtemperature |
| Switching delay | |
| 0 → 1 | Typ. 150 μs / max. 200 μs |
| 1 → 0 | Typ. 175 μs / max. 250 μs |
| Type | High-side driver (source) |
| Max. output current | 0.1 A |
| Max. switching frequency | 100 Hz |
Operating conditions
| Mounting orientation | |
| Horizontal | Yes |
| Vertical | Yes |
| Degree of protection per EN 60529 | IP20 |
Ambient conditions
| Temperature | |
| Operation | 0 to 55°C |
| Storage | -20 to 70°C |
| Transport | -20 to 70°C |
| Relative humidity | |
| Operation | 5 to 95%, non-condensing |
| Storage | 5 to 95%, non-condensing |
| Transport | 5 to 95%, non-condensing |
Mechanical properties
| Note | Order 1x terminal block 0TB1111.8110 separately. |
| Installation | 25-pin DSUB, screw mounting, 4-40 UNC |
| Weight | 56 g |
| Module dimensions including mounting plates | 63 x 59 x 20 mm (H x W x D) |
Material number:
7XV124.50-11Description:
Remote valve terminal connection, 24 digital outputs, 0.1 A, 24 VDC, for 25-pin DSUB multipin connector, GND pin 25, X2X Link, electrically isolated, IP20 protection, order 1x terminal block 0TB1111 separately!
Mandatory Accessories
Terminal blocks
| 0TB1111.8010 | Accessory screw clamp terminal block, 11-pin, screw clamp terminal block 1.5 mm², protected against vibration by the screw flange |
| 0TB1111.8110 | Accessory terminal block, 11-pin, cage clamp terminal block, 1.5 mm², protected against vibration by the screw flange |
| Automation Studio HW Upgrades | Version (Date) | Download |
|---|---|---|
| V4.0 HW Upgrade (7XV124.50-11) | EXE / 730 KB |
| Certificates | Version (Date) | Download |
|---|---|---|
| Safe cutoff of potential groups | PDF / 211 KB |
| Documentation | Version (Date) | Download |
|---|---|---|
| Compact I/O User's Manual | PDF / 4 MB | |
| XV Users's Manual | PDF / 4 MB |
| M-CAD (Mechan. Templates) | Version (Date) | Download |
|---|---|---|
| 3D data DXF / STEP XV IP20 | ZIP / 2 MB |