General information
| Certification | E119932-I RU AWM STYLE 20276 80°C 30 V VW-1 |
Connector
| Type | A-coded male/female M12 |
| Degree of protection per EN 60529 | IP68/IP69K when connected |
Mechanical properties
| Dimensions | |
| Length | 5 m |
| Diameter | 8.5 mm |
| Weight | 0.75 kg |
Material number:
8YFLCL0005.00220-1Description:
ACOPOS 6D Link cable, length 5 m, 2x M12 connector, 12-pin A-coded male/female straight
| Documentation | Version (Date) | Download |
|---|---|---|
| Data sheet 8YFLCL0005.00220-1 | PDF / 81 KB |