Cable construction
| Outer jacket | |
| Color | Black (RAL 9005) |
Connector
| Type | 19-pin HDMI, male |
| Degree of protection per EN 60529 | IP67 |
Mechanical properties
| Dimensions | |
| Length | 0.5 m |
| Diameter | 8.5 mm |
| Weight | 0.11 kg |
Material number:
8YFLCL00X5.31110-0Description:
ACOPOS 6D Link cable, length 0.5 m, 2x HDMI 19-pin, male