General information
| Cooling | Fanless |
| Power consumption | 8 W |
| Certifications | |
| CE | Yes |
| CRA (Cyber Resilience Act) | Evaluation ongoing |
Power connection
| Power supply |
Power supply only in conjunction with 80PS080X3.10-01 and 8F1OA.01B.0000-1 or 8B0C0320Hx00.B00-1 |
| Input voltage | 18 to 48 VDC |
| Input current |
Min. 0.75 A at 18 VDC Min. 0.25 A at 48 VDC |
Interfaces
| Interface IF1 | |
| Type | Ethernet |
| Variant | M12, A-coded |
| Line length | Max. 20 m |
| Transfer rate | 1 Gbit/s |
| Interface IF2 | |
| Type | POWERLINK |
| Variant | M12, D-coded |
| Line length | Max. 20 m |
| Transfer rate | 100 Mbit/s |
| Interface IF3 | |
| Type | POWERLINK |
| Variant | M12, D-coded |
| Line length | Max. 20 m |
| Transfer rate | 100 Mbit/s |
| Interface IF4 | |
| Type | 6D Link |
| Variant | HDMI |
| Line length | Max. 2.7 m |
Operating conditions
| Mounting orientation | |
| Horizontal | Yes |
| Vertical | Yes |
| Degree of protection per EN 60529 | IP65/IP67 |
Ambient conditions
| Temperature | |
| Operation | 5 to 40°C |
| Storage | -25 to 55°C |
| Transport | -25 to 70°C |
| Relative humidity | |
| Operation | 5 to 80%, non-condensing |
| Storage | 5 to 95% |
| Transport | 95% at 40°C |
Mechanical properties
| Dimensions | |
| Width | 179 mm |
| Height | 33.1 mm |
| Depth | 147 mm |
| Weight | 1 kg |
Material number:
8FLM01.0000.00I-1Description:
ACOPOS 6D controller
| Automation Studio HW Upgrades | Version (Date) | Download |
|---|---|---|
| V4.9 HW Upgrade (8FLM01.0000.00I-1) | EXE / 285 KB | |
| V6.0 HW Upgrade (8FLM01.0000.00I-1) | EXE / 292 KB |
| Documentation | Version (Date) | Download |
|---|---|---|
| ACOPOS 6D S3 user´s manual | PDF / 11 MB | |
| Data sheet 8FLM01.0000.00I-1 | PDF / 452 KB |
| Firmware Upgrades | Version (Date) | Download |
|---|---|---|
| ACOPOS 6D Controller Firmware | ZIP / 113 MB |
| Tools / Utilities / Examples | Version (Date) | Download |
|---|---|---|
| ACOPOS 6D Segment Firmware Update Tool (24-8A, 24-01) | ZIP / 21 MB | |
| PMTool | ZIP / 14 MB |