Motor characteristics
| Maximum velocity | 3 m/s |
Repeat accuracy
| Repeat accuracy | Typ. 1 µm |
| Detection | |
| Absolute ID | Integrated |
Operating conditions
| Shuttle temperature during operation | -25 to 70°C |
| Payload | |
| Maximum | 3.5 kg |
Ambient conditions
| Temperature | |
| Storage | -40 to 70°C |
| Relative humidity | |
| Operation | 5 to 85%, non-condensing |
| Storage | 5 to 85% |
| Transport | 95% at 40°C |
Mechanical properties
| Dimensions | |
| Width | 208 mm |
| Length | 208 mm |
| Height | 9.85 mm |
| Weight | 1.93 kg |
| Max. tightening torque | 2.5 Nm |
Material number:
8FLS3.21210.00I-1Description:
ACOPOS 6D shuttle S3 210 x 210 mm
| Documentation | Version (Date) | Download |
|---|---|---|
| ACOPOS 6D S3 user´s manual | PDF / 11 MB | |
| Data sheet 8FLS3.21210.00I-1 | PDF / 187 KB |
| M-CAD (Mechan. Templates) | Version (Date) | Download |
|---|---|---|
| ACOPOS 6D shuttle 8FLS3.21210.00I-1 | STP / 684 KB |