Flexible transport system for maximum efficiency
ACOPOStrak is a modular transport system based on a long-stator linear motor that enables flexible and precise movement of individual shuttles within production lines. Shuttles can move independently, be grouped or synchronized – with built-in collision avoidance and seamless process integration across multiple stations.
High-speed diverters allow product flows to merge and split without any loss of speed. The fully enclosed design (IP69K) makes it suitable for even the most demanding environments. With intuitive visual programming and comprehensive simulation, the entire system layout can be developed and tested in advance on a PC – eliminating the need for hardware testing and significantly speeding up commissioning. ACOPOStrak is compatible with the entire motion and mechatronics portfolio from B&R and is especially well suited for applications involving a wide variety of products.
All benefits at a glance
Infinite scalability
The system scales from a minimal setup with one track and one shuttle to theoretically unlimited segments and shuttles.
High-speed diverters
ACOPOStrak is the only system in the world that can individually control, split and merge product flows at maximum speed.
Easy setup & simulation
Fully integrated graphical design in ACOPOStrak Designer – including mechanical, electrical and thermal layout plus throughput calculation. Hardware testing is completely eliminated.
Interoperable B&R product environment
Native compatibility with the coordinate system used by ACOPOS 6D and SuperTrak opens up the option of combining different transport systems for individual process segments.
Integrated collision avoidance
Collision avoidance is automatically handled by the control system – even with products of varying sizes and payloads. Product dimensions are configured in the software or measured by sensors. Based on this data, each shuttle is controlled automatically to prevent collisions.
Flexible layouts and materials
Custom layouts make it possible to reach every point in the grid while maximizing space efficiency, including through the use of vertical and inclined segments. The rail and shuttle material options allow tailored configurations to meet specific requirements for wear resistance, protection class and cost.
Global service
Application support for layout, design and commissioning, plus a global B&R service network for support, training and spare parts.
Predictive maintenance
ACOPOStrak Monitor delivers real-time sensor data, AI-powered condition forecasts and monitors shuttle encoders – for early, accurate diagnostics and scheduled maintenance.
Function & components
Technical specifications
| Shuttle size | 50mm, 100mm |
|---|---|
| Shuttle payload | 1kg - 2kg |
| Maximum speed | up to 4 m/s |
| Positioning accuracy | ±50 - 150 µm |
| Protection class | IP65 or IP69K |
| Dynamic | 85N - 170N |
ACOPOStrak segments
The flexible ACOPOStrak transport system gives you complete freedom: Combine track segments in any way that fits your machine or production line. You can create virtually any open or closed layout based on a grid structure. The orientation of the plane is entirely up to you, allowing optimal adaptation to your process requirements.
At the heart of the track system is a linear motor made up of four modular elements: a straight segment, a 45° segment and two 22.5° segments, each available in a left and right bend. Thanks to its modular and flexible design, ACOPOStrak enables compact and highly efficient machine layouts. Simply design your machine to match your process requirements.
Components & modules
Segments
Cables
Power supply
Cable washdown
B&R standard guide system
Standard shuttles
Magnet units
Spare parts
Tools
Accessories
Closure caps
B&R is represented worldwide with 200 subsidiaries and Value Providers, combining technical expertise with local market understanding.
References and success stories
Insights into real-world applications and partnerships. Discover how companies around the globe are benefiting from our solutions.