Short description
| Accessories | Set consisting of 3x wiring harness with 1x mating connector X1.A, 1x mating connector X1.B and 1x mating connector X1.C |
General information
| Short description | Connection cable for mating connector X1 to wire end sleeves |
| Type | X90 connection cable |
| Cable cross section | |
| mm² | See section "Pinout". |
| Certifications | |
| CE | Yes |
| UKCA | Yes |
| CRA (Cyber Resilience Act) | Not applicable |
Cable construction
| Outer jacket | |
| Material | PVC |
| Color | See section "Pinout". |
| Labeling | At least every 25 cm |
Mechanical properties
| Dimensions | |
| Length | 2 m |
| Bend radius | ≥15 mm |
| Can be used in cable drag chains | |
| Weight | 2800 g |
Material number:
X90CA100.02-00Description:
X90 mobile 170, wiring harness starter set for X90CP17x, 2 m, for CMC header
| Certificates | Version (Date) | Download |
|---|---|---|
| EU Declaration Industrial sector X90 | PDF / 163 KB | |
| EU Declaration Mobile machinery X90 | PDF / 146 KB | |
| UK Declaration Industrial sector X90 | PDF / 110 KB |
| Documentation | Version (Date) | Download |
|---|---|---|
| Datasheet X90CA100.02-00 | PDF / 120 KB |