Short description
| I/O module | IO-Link master with 4 IO-Link interfaces |
General information
| B&R ID code | 0xF9F7 |
| Status indicators | - |
| Diagnostics | |
| Module run/error | Yes, using software status |
| Power consumption | |
| Internal I/O | 0.6 W |
| Additional power dissipation caused by actuators (resistive) [W] | - |
| Certifications | |
| CE | Yes |
| UKCA | Yes |
| CRA (Cyber Resilience Act) | In preparation |
Sensor/Actuator power supply
| Voltage | I/O power supply minus voltage drop for short-circuit protection |
| Voltage drop for short-circuit protection at 0.3 A | Max. 0.3 V |
| Power consumption | Max. 12 W per IO-Link interface |
| Short-circuit proof | Yes |
| Overload protection | |
| Switch-off delay | Configurable using software |
| Switch-off duration | Configurable using software |
IO-Link in master mode
| Transfer rates | |
| COM1 | 4.8 kbaud |
| COM2 | 38.4 kbaud |
| COM3 | 230.4 kbaud |
| Limit values for COM3 | |
| Max. connection capacity | 22 nF (cable + IO-Link device) |
| Max. load | 96 Ω / 250 mA |
| Data format | 1 start bit, 8 data bits, 1 parity bit (even), 1 stop bit |
| Bus level | 24 VDC (active), 0 VDC (resting voltage) |
IO-Link in master mode or in SIO mode "digital output"
| Variant | Bipolar, positive and negative switching |
| Peak short-circuit current | <1.3 A |
| Residual voltage | <0.7 VDC at nominal current 0.25 A |
| Switching voltage | I/O power supply minus voltage drop for short-circuit protection and semiconductor switch |
| Voltage drop on semiconductor switch | Max. 0.44 VDC at 0.2 A |
| Switching frequency |
Typ. 25 kHz 300 kHz in IO-Link master mode |
| Switching delay | |
| 0 → 1 | <1 µs |
| 1 → 0 | <1 µs |
| Switch-on in the event of overload shutdown or short-circuit shutdown | Configurable with software |
IO-Link in SIO mode "Digital output"
IO-Link in SIO mode "digital input"
| Nominal voltage | 24 VDC |
| Input characteristics per EN 61131-2 | Type 1 |
| Input filter | |
| Hardware | 220 ns |
| Software |
3 µs (without glitch filter) 4.2 µs (with glitch filter) |
| Input circuit | Sink |
| Input voltage | 24 VDC -15% / +20% |
| Input current at 24 VDC | Typ. 5.8 mA |
| Input resistance | Typ. 4.14 kΩ |
| Switching threshold | |
| Low | <5 VDC |
| High | >15 VDC |
Electrical properties
| Electrical isolation |
Bus isolated from IO-Link IO-Link not isolated from IO-Link |
Ambient conditions
| Temperature | |
| Storage | -40 to 85°C |
| Transport | -40 to 85°C |
| Relative humidity | |
| Operation | 5 to 100%, condensing |
| Storage | 5 to 100%, condensing |
| Transport | 5 to 100%, condensing |
Mechanical properties
| Dimensions | |
| Width | 47 mm |
| Length | 95 mm |
Material number:
X90DSI00.04-00Description:
- 18 to 30 VDC
- 4 IO-Link devices
- 4 digital channels, can be used as inputs or outputs
- Sensor/actuator power supply
- NetTime timestamps: IO-Link data
- X2X Link
The DS option board is an IO-Link master that allows intelligent sensors and actuators to be connected per the IO-Link standard. Communication to the mainboard is made possible via X2X Link.
| Automation Studio HW Upgrades | Version (Date) | Download |
|---|---|---|
| V4.7 HW Upgrade (X90DSI00.04-00) | EXE / 3 MB |
| Documentation | Version (Date) | Download |
|---|---|---|
| Data sheet X90DSI00.04-00 | PDF / 1 MB | |
| X90 mobile System User´s Manual | PDF / 49 MB |
| E-CAD (Electro or EPLAN Templates) | Version (Date) | Download |
|---|---|---|
| Makro-/Artikeldaten 4.0.1 (X90DSI00.04-00) | EXE / 946 KB | |
| X90 EPLAN P8 from V2.4 | EXE / 69 MB |