Short description
| I/O module | 8 digital inputs/outputs 9 to 32 VDC for 1-wire connections |
General information
| B&R ID code | 0xEBC2 |
| Status indicators | - |
| Diagnostics | |
| Diagnostic outputs | In the application using current measurement |
| Power consumption | 0.91 W |
| Electrical isolation | |
| Digital - Digital | No |
| Certifications | |
| UN ECE-R10 | Yes |
| CE | Yes |
| UKCA | Yes |
| CRA (Cyber Resilience Act) | In preparation |
Multi-function outputs
| Multifunction PWM outputs (MF-PWM) | |
| Quantity | 8 |
| Functions |
4 A nominal current / channel PWM frequency 15 Hz to 1 kHz, digital input/output, sink/source circuit - configurable per channel, configurable software input filter, configurable switch-on/switch-off ramp, integrated output protection |
Digital inputs
| Quantity | 0 to 8, depends on the use of multifunction inputs/outputs |
| Input voltage | 9 to 32 VDC |
| Input current at 24 VDC | Typ. 2.7 mA |
| Input circuit | Sink/Source, configurable |
| Input filter | |
| Hardware | 100 µs |
| Software | Default 1 ms, configurable between 0 and 25 ms in 0.1 ms increments |
| Input resistance | Typ. 9 kΩ |
| Switching threshold | 45% supply voltage |
PWM output
| Quantity | 0 to 8, depends on the use of multifunction inputs/outputs |
| Nominal voltage | 12/24 VDC |
| Supply voltage (permissible range) | 9 to 32 VDC |
| Nominal current | 4 A |
| Summation current | 16 A |
| PWM frequency | 15 Hz to 1 kHz |
| Duty cycle | 0 to 100% in 0.1% steps, resolution <50 μs |
| Output circuit | Sink/Source |
| Output protection | Thermal shutdown in the event of overcurrent or short circuit, integrated protection for switching inductive loads |
| Variant | Current-sourcing/Current-sinking FET |
| Diagnostic status | Output monitoring with 1 ms delay |
| Leakage current when the output is switched off | Max. 50 µA |
| Residual voltage | <0.1 V at 4 A nominal current |
| Peak short-circuit current | 50 A (max. 0.2 ms) |
| Current measurement | |
| Current measurement range | ±10 A |
| Conversion time | 40 μs |
| Resolution | 12-bit (6 mA) |
| Output format | |
| Data type | INT 0x8001 to 0x7FFF |
| Current | 1 LSB = 305 μA |
| Accuracy | ±0.5% ±50 mA |
| Temperature drift | ±0.02%/°C ±1 mA/°C |
| Common mode error | ±3 mA/V |
Ambient conditions
Mechanical properties
| Dimensions | |
| Width | 47 mm |
| Length | 95 mm |
Material number:
X90PO210.08-00Description:
- 9 to 32 VDC
- 8 PWM outputs
- 4 A per channel
- Current measurement
- Central cutoff
- X2X Link
The PWM option board offers 8 additional analog outputs that can also be used as digital inputs/outputs. Communication to the mainboard is implemented using X2X Link. In addition, the PWM option board provides current measurement for each channel.
| Automation Studio HW Upgrades | Version (Date) | Download |
|---|---|---|
| V4.3 HW Upgrade (X90PO210.08-00) | EXE / 1 MB |
| Documentation | Version (Date) | Download |
|---|---|---|
| Datasheet X90PO210.08-00 | PDF / 358 KB | |
| X90 mobile System User´s Manual | PDF / 49 MB |
| E-CAD (Electro or EPLAN Templates) | Version (Date) | Download |
|---|---|---|
| X90 EPLAN P8 from V2.4 | EXE / 69 MB |