Short description
I/O module 5 digital outputs 9 to 32 VDC, outputs single-channel isolated
General information
B&R ID code 0xF62A
Status indicators -
Power consumption Max. 1 W
Electrical isolation
Digital - Digital Yes
Certifications
UN ECE-R10 Yes
CE Yes
UKCA Yes
CRA (Cyber Resilience Act) In preparation
Digital outputs
Quantity 5
Variant Relay / Normally open contact
Channels are single-channel isolated.
Nominal voltage 12/24 VDC
Switching voltage 9 to 32 VDC
Nominal output current 2 A
Total nominal current 10 A
Actuator power supply External
Common-mode voltage Max. 48 VDC
Contact resistance Max. 100 mΩ
Switching delay
0 → 1 ≤10 ms
1 → 0 ≤10 ms
Service life
Electrical Min. 120 x 103 ops. (at 2 A / 32 VDC)
Mechanical Min. 2 x 107 ops.
Switching capacity
Minimum 5 mW
Maximum 64 W
Total power of all channels
DC 320 W
Protective circuit
External Freewheeling diode for inductive loads
Internal TVS diode
Permissible supply voltage range 9 to 32 VDC
Operating conditions
Mounting orientation
Any Yes
Degree of protection per EN 60529 Up to IP69K
Ambient conditions
Temperature
Operation
Horizontal mounting orientation -40 to 85°C housing surface
Vertical mounting orientation -40 to 85°C housing surface
Storage -40 to 85°C
Transport -40 to 85°C
Relative humidity
Operation 5 to 100%, condensing
Storage 5 to 100%, condensing
Transport 5 to 100%, condensing
Mechanical properties
Dimensions
Width 47 mm
Length 95 mm
Material number:
X90RO440.05-00
Description:
  • 9 to 32 VDC
  • 5 digital outputs
  • Switching current 2 A
  • 5 normally open contacts
  • Single-channel isolated outputs
  • X2X Link

The relay option board provides 5 additional relay outputs. Communication to the mainboard is made possible via X2X Link.

Automation Studio HW Upgrades Version (Date) Download
V4.0 HW Upgrade (X90RO440.05-00) EXE / 538 KB
V4.3 HW Upgrade (X90RO440.05-00) EXE / 538 KB
Certificates Version (Date) Download
EU Data Act - X90 - Connected Product Information Notice PDF / 92 KB
EU Declaration Industrial sector X90 PDF / 163 KB
EU Declaration Mobile machinery X90 PDF / 146 KB
EU Declaration Railway X90 PDF / 309 KB
UK Declaration Industrial sector X90 PDF / 110 KB
UN ECE-R10 PDF / 382 KB
Documentation Version (Date) Download
Datasheet X90RO440.05-00 PDF / 162 KB
X90 mobile System User´s Manual PDF / 49 MB
E-CAD (Electro or EPLAN Templates) Version (Date) Download
Makro-/Artikeldaten 4.0.0 (X90RO440.05-00) EXE / 906 KB
X90 EPLAN P8 from V2.4 EXE / 69 MB

Please choose country and language

B&R Logo