Material number:
0RMSM.AMB-10Description:
GSM/3G/LTE broadband antenna Frequencies: 750-1250, 1650-2700 MHz, male SMA connector, 3 m cable, screw and hole installation, compatible with 0RMSM1x35, base plate needed for optimal amplification, IP67
| Certificates | Version (Date) | Download |
|---|---|---|
| REACH - Mobile Mark statement 2021 | PDF / 3 MB | |
| RoHS-RoHS2-RoHS3 - Mobile Mark statement 2018 | PDF / 2 MB |
| Documentation | Version (Date) | Download |
|---|---|---|
| GPRS/3G/4G Broadband antenna | PDF / 627 KB |
| M-CAD (Mechan. Templates) | Version (Date) | Download |
|---|---|---|
| 3D STEP file 0RMSM.AMB-10 | ZIP / 184 KB | |
| 3D STEP file 0RMSM.AMB-xx | ZIP / 136 KB |