|
X20CM0985
|
X20 digital and analog mixed module, multi-measurement transducer / synchronization module, 5 digital outputs, 24 VDC, 0.5 A, source, 1 relay, 1 A, changeover contact, 8 analog inputs, ±480 V / 120 V, 16-bit converter resolution, 3 analog inputs, 5 A / 1 A AC, 16-bit converter resolution, order terminal blocks 0TB3102-7011, 0TB3104-7011, 0TB3102-7012, 0TB3104-7012 and 2x TB12 separately!
|
|
|
X20CM0985-02
|
X20 digital and analog mixed module, multi-measurement transducer / synchronization module, 5 digital outputs, 24 VDC, 0.5 A, source, 1 relay, 1 A, 8 analog inputs, ±480 V / 120 V, 16-bit converter resolution, 3 analog inputs, 5 A / 1 A AC, 16-bit converter resolution, additional software functionalities, adapted to VDE guidelines (2018), order terminal blocks 0TB3102-7011, 0TB3104-7011, 0TB3102-7012, 0TB3104-7012 and 2x X20TB12 separately!
|
|
|
X20CM0985-1
|
X20 digital and analog mixed module, multi-measurement transducer / synchronization module, 5 digital outputs, 24 VDC, 0.5 A, source, 1 relay, 1 A, 8 analog inputs, ±480 V / 120 V, 16-bit converter resolution, 3 analog inputs, 5 A / 1 A AC, 16-bit converter resolution, additional software functionalities, order terminal blocks 0TB3102-7011, 0TB3104-7011, 0TB3102-7012, 0TB3104-7012 and 2x X20TB12 separately!
|
|
|
X20CM4323
|
X20 PWM module, 4 digital outputs for switching electromechanical loads, 24 VDC, oversampling output functions, time-triggered output functions, NetTime function
|
|
|
X20CM4800X
|
X20 analog input module, vibration measurement, 4 IEPE analog inputs, 50 kHz sampling frequency, 24-bit converter resolution
|
|
|
X20CM4810
|
X20 analog input module, for vibration measurement and analysis of condition monitoring tasks, 4 IEPE analog inputs, 51.5625 kHz sampling frequency, 24-bit converter resolution
|
|
|
X20CM8281
|
X20 universal mixed module, 4 digital inputs, 24 VDC, sink, 1-wire connections, 2 digital outputs, 0.5 A, source, 1-wire connections, 1 analog input, ±10 V or 0 to 20 mA / 4 to 20 mA, 12-bit converter resolution, 1 analog output, ±10 V / 0 to 20 mA, 12-bit converter resolution, 2 counters as event counters or for gate measurement
|
|
|
X20CM8323
|
X20 PWM module, 8 digital outputs for switching electromechanical loads, 0.6 A continuous current, 2 A peak current, current monitoring, switching instant detection
|
|
|
X20CMR010
|
X20 cabinet monitoring module, integrated temperature and humidity sensor, production data acquisition, 512 kB flash memory for user data
|
|
|
X20CMR011
|
X20 cabinet monitoring module, integrated temperature sensor, moisture sensor and accelerometer, production data acquisition, 2 inputs for external PT1000, 2 digital inputs 24 V, 1 digital output 24 V, 0.5 A, 512 kB flash memory for user data
|
|
|
X20CMR100
|
X20 cabinet monitoring module, integrated temperature and humidity sensor, production data acquisition, integrated Technology Guard
|
|
|
X20CMR111
|
X20 cabinet monitoring module, integrated temperature sensor, moisture sensor and accelerometer, production data acquisition, 2 inputs for external Pt1000, 2 digital inputs 24 V, 1 digital output 24 V, 0.5 A, 512 kB flash memory for user data, integrated Technology Guard
|
|
|
X20PD0011
|
X20 potential distributor module, 12x GND, integrated fine-wire fuse
|
|
|
X20PD0012
|
X20 potential distributor module, 12x 24 VDC, integrated fine-wire fuse
|
|
|
X20PD0016
|
X20 potential distributor module, 5x GND, 5x 24 VDC, potential-free supply, integrated fine-wire fuse
|
|
|
X20PD0053
|
X20 potential distributor module, 6x 5 VDC, 6x GND
|
|
|
X20PD2113
|
X20 potential distributor module, 6x GND, 6x 24 VDC, with power supply option, integrated fine-wire fuse
|
|
|
X20PS4951
|
X20 power supply module, for potentiometers, 4x ±10 V for potentiometer power supply
|
|