Transparent communication with Automation NET
Automation Studio provides nearly unlimited possibilities for communicating with automation components. Connections via RS232, CAN bus or Ethernet always use the same services from Automation NET.
One interface for many networks
Automation NET uses the same interface to connect to any network, making it easy to migrate existing applications to new bus systems or networks.
Transparent networking
Because of the ability to route network connections over any network nodes, it is easy to reach all controllers in an existing system using the programming and analysis tool. Automation NET allows the user to access any controller, even if it is not directly connected to the PC used for programming. For the application, the connection is completely transparent.
The Automation NET technology included in Automation Studio thus enables all controllers to be networked transparently.