Oops, an error occurred! Code: 202602050423011a792c3c
Flash integration with no compromises
With the B&R Flash Controller, any external current-driven lighting system works as if it were an integrated B&R Smart Light. This system offers single-wire connections without needing additional trigger sensors. It provides µs-accurate synchronicity to the entire B&R system, incredibly fast flash current rise times and maximum power during the entire flash period. What's more, costs are saved due to reduced cabinet space, fewer cables and shorter cable lengths.
- Open to 3rd-party lighting systems
- Lower development risk
- Solve challenging vision tasks
- Cabling cost reduction
- Higher repeatability, productivity and quality
Flash Controller
Oops, an error occurred! Code: 202602050423015e340c7d