mapp Services is part of the mapp Technology software package and includes several preconfigured, modular components such as mapp AlarmX, mapp Audit, or mapp Recipe.
These software components cover essential core functions for machines and systems. Instead of time-consuming programming, mapp Services enables easy parameterization of ready-to-use components. This significantly reduces programming effort and greatly accelerates commissioning. Using the mapp Link, the components can be effortlessly combined and work seamlessly together – for efficient and transparent machine control.

The exercises are performed in an Automation Runtime Simulation.

Requirements

Duration

Order number

Remote lecture: Automation Studio basics [SRL210.4]

Remote lecture: Creating HMI applications with mapp View [SRL611.5]

3 sessions of 3 h each

One session per day

SRL270.3

Learning objectives and content

  • General concept of mapp Technology
  • Structure of the mapp technology packages
  • Ability to combine mapp Services components
  • Connecting to the standard user interface
  • Binding with mapp View
  • Using the unit and text system
  • Implementing the following mapp Services components:
    • Recipe, Data, AlarmX, UserX, Audit, Report

Tasks include

  • Creating visualization objects for machine applications.
  • Designing concepts for data management on the controller.
  • Managing alarm conditions and data logging on the machine.
  • Implementing the user management system and access rights on the controller.

Veuillez sélectionner un pays et une langue

B&R Logo