Référence produit Description
8LSA25.D8060S000-3 Synchronous motor, number of pole pairs: 4 pairs, nominal speed: 6,000 rpm, stall torque: 0.600 Nm, without brake, smooth shaft, angled connector (swivel) single-cable solution, centering diameter 40 mm, j6 fit (self-cooling, construction type A), IP64 protection, without oil seal, 560 VDC, D8 ind. EnDat 2.2 single-turn.
8LSA25.D8060S100-3 Synchronous motor, number of pole pairs: 4 pairs, nominal speed: 6000 rpm stall torque: 0.600 Nm, without brake, shaft key single-cable solution angled (swivel), centering diameter 40 mm, j6 fit self-cooling, type A construction, IP64 protection, without oil seal, 560 VDC, holding torque of brake: 0.00 Nm D8 2.2 ind. single-turn.
8LSA25.D8060S200-3 Synchronous motor, number of pole pairs: 4 pairs, nominal speed: 6,000 rpm, stall torque: 0.600 Nm, motor with holding brake, smooth shaft angled connector (swivel) single-cable solution, centering diameter 40 mm, j6 fit (self-cooling, construction type A), IP64 protection, without oil seal 560 VDC, brake holding torque: 2.20 Nm, D8 ind. EnDat 2.2 single-turn.
8LSA25.D8060S300-3 Synchronous motor, number of pole pairs: 4 pairs, nominal speed: 6000 rpm stall torque: 0.600 Nm, motor with holding brake, shaft key single-cable solution, angled (swivel), centering diameter 40 mm j6 fit, self-cooling, type A construction, IP64 protection without oil seal, 560 VDC, holding torque of brake: 2.20 Nm D8 2.2 ind. 32-line single-turn.
8LSA25.D9060S000-3 Synchronous motor, number of pole pairs: 4 pairs, nominal speed: 6,000 rpm, stall torque: 0.600 Nm, without brake, smooth shaft, angled connector (swivel) single-cable solution, centering diameter 40 mm, j6 fit (self-cooling, construction type A), IP64 protection, without oil seal, 560 VDC, D9 ind. EnDat 2.2 multi-turn 4096 rev.
8LSA25.D9060S100-3 Synchronous motor, number of pole pairs: 4 pairs, nominal speed: 6000 rpm stall torque: 0.600 Nm, without brake, shaft key, single-cable solution angled (swivel), centering diameter 40 mm, j6 fit self-cooling, type A construction, IP64 protection, without oil seal, 560 VDC, holding torque of brake: 0.00 Nm, D9 2.2 ind. multi-turn.
8LSA25.D9060S200-3 Synchronous motor, number of pole pairs: 4 pairs, nominal speed: 6,000 rpm, stall torque: 0.600 Nm, motor with holding brake, smooth shaft angled connector (swivel) single-cable solution, centering diameter 40 mm, j6 fit (self-cooling, construction type A), IP64 protection, without oil seal 560 VDC, brake holding torque: 2.20 Nm, D9 ind. EnDat 2.2 multi-turn 4096 rev.
8LSA25.D9060S300-3 Synchronous motor, number of pole pairs: 4 pairs, nominal speed: 6000 rpm stall torque: 0.600 Nm, motor with holding brake, shaft key single-cable solution, angled (swivel), centering diameter 40 mm j6 fit, self-cooling, type A construction, IP64 protection without oil seal, 560 VDC, holding torque of brake: 2.20 Nm D9 2.2 ind. multi-turn.
8LSA35.DA030S000-3 Synchronous motor, number of pole pairs: 4 pairs, nominal speed: 3,000 rpm, stall torque: 2.300 Nm, without brake, smooth shaft, angled swivel connector - single-cable solution, centering diameter 80 mm, j6 fit self-cooling, construction type A, IP64 protection, without oil seal 560 VDC, brake holding torque: 0.00 Nm, DA EnDat single-turn (inductive) 32-line
8LSA35.DA030S100-3 Synchronous motor, number of pole pairs: 4 pairs, nominal speed: 3000 rpm stall torque: 2.300 Nm, without brake, shaft key single-cable solution angled (swivel), centering diameter 80 mm, j6 fit self-cooling, type A construction, IP64 protection, without oil seal, 560 VDC, holding torque of brake: 0.00 Nm DA 2.2 ind. 32-line single-turn.
8LSA35.DA030S200-3 Synchronous motor, number of pole pairs: 4 pairs, nominal speed: 3,000 rpm, stall torque: 2.300 Nm, motor with holding brake, smooth shaft angled connector (swivel) single-cable solution, centering diameter 80 mm, j6 fit (self-cooling, construction type A), IP64 protection, without oil seal 560 VDC, brake holding torque: 4.00 Nm, DA ind. 32-line single-turn. V2
8LSA35.DA030S300-3 Synchronous motor, number of pole pairs: 4 pairs, nominal speed: 3000 rpm stall torque: 2.300 Nm, motor with holding brake, shaft key single-cable solution, angled (swivel), centering diameter 80 mm j6 fit, self-cooling, type A construction, IP64 protection without oil seal, 560 VDC, holding torque of brake: 4.00 Nm DA 2.2 ind. 32-line single-turn.
8LSA35.DA060S000-3 Synchronous motor, number of pole pairs: 4 pairs, nominal speed: 6,000 rpm, stall torque: 2.300 Nm, without brake, smooth shaft, angled connector (swivel) single-cable solution, centering diameter 80 mm, j6 fit (self-cooling, construction type A), IP64 protection, without oil seal 560 VDC, brake holding torque: 0.00 Nm, DA ind. 32-line single-turn V2
8LSA35.DA060S100-3 Synchronous motor, number of pole pairs: 4 pairs, nominal speed: 6000 rpm stall torque: 2.300 Nm, without brake, shaft key single-cable solution angled (swivel), centering diameter 80 mm, j6 fit self-cooling, type A construction, IP64 protection, without oil seal, 560 VDC, holding torque of brake: 0.00 Nm DA 2.2 ind. 32-line single-turn.
8LSA35.DA060S200-3 Synchronous motor, number of pole pairs: 4 pairs, nominal speed: 6,000 rpm, stall torque: 2.300 Nm, motor with holding brake, smooth shaft angled connector (swivel) single-cable solution, centering diameter 80 mm, j6 fit (self-cooling, construction type A), IP64 protection, without oil seal 560 VDC, brake holding torque: 4.00 Nm, DA ind. 32-line single-turn. V2
8LSA35.DA060S300-3 Synchronous motor, number of pole pairs: 4 pairs, nominal speed: 6000 rpm stall torque: 2.300 Nm, motor with holding brake, shaft key single-cable solution, angled (swivel), centering diameter 80 mm j6 fit, self-cooling, type A construction, IP64 protection without oil seal, 560 VDC, holding torque of brake: 4.00 Nm DA 2.2 ind. 32-line single-turn.
8LSA35.DB030S000-3 Synchronous motor, number of pole pairs: 4 pairs, nominal speed: 3,000 rpm, stall torque: 2.300 Nm, without brake, smooth shaft, angled connector (swivel) single-cable solution, centering diameter 80 mm, j6 fit (self-cooling, construction type A), IP64 protection, without oil seal 560 VDC, brake holding torque: 0.00 Nm, DB ind. 32-line multi-turn V2
8LSA35.DB030S100-3 Synchronous motor, number of pole pairs: 4 pairs, nominal speed: 3000 rpm stall torque: 2.300 Nm, without brake, shaft key, single-cable solution angled (swivel), centering diameter 80 mm, j6 fit self-cooling, type A construction, IP64 protection, without oil seal, 560 VDC, holding torque of brake: 0.00 Nm, DB 2.2 ind. 32-line multi-turn.
8LSA35.DB030S200-3 Synchronous motor, number of pole pairs: 4 pairs, nominal speed: 3,000 rpm, stall torque: 2.300 Nm, motor with holding brake, smooth shaft angled connector (swivel), single-cable solution, centering diameter 80 mm, j6 fit (self-cooling, construction type A), IP64 protection, without oil seal 560 VDC, brake holding torque: 4.00 Nm, DB ind. 32-line multi-turn. V2
8LSA35.DB030S300-3 Synchronous motor, number of pole pairs: 4 pairs, nominal speed: 3000 rpm stall torque: 2.300 Nm, motor with holding brake, shaft key single-cable solution, angled (swivel), centering diameter 80 mm j6 fit, self-cooling, type A construction, IP64 protection without oil seal, 560 VDC, holding torque of brake: 4.00 Nm DB 2.2 ind. 32-line multi-turn.
8LSA35.DB060S000-3 Synchronous motor, number of pole pairs: 4 pairs, nominal speed: 6,000 rpm, stall torque: 2.300 Nm, without brake, smooth shaft, angled connector (swivel) single-cable solution, centering diameter 80 mm, j6 fit (self-cooling, construction type A), IP64 protection, without oil seal 560 VDC, brake holding torque: 0.00 Nm, DB ind. 32-line multi-turn V2
8LSA35.DB060S100-3 Synchronous motor, number of pole pairs: 4 pairs, nominal speed: 6000 rpm stall torque: 2.300 Nm, without brake, shaft key, single-cable solution angled (swivel), centering diameter 80 mm, j6 fit self-cooling, type A construction, IP64 protection, without oil seal, 560 VDC, holding torque of brake: 0.00 Nm, DB 2.2 ind. 32-line multi-turn.
8LSA35.DB060S200-3 Synchronous motor, number of pole pairs: 4 pairs, nominal speed: 6,000 rpm, stall torque: 2.300 Nm, motor with holding brake, smooth shaft angled connector (swivel) single-cable solution, centering diameter 80 mm, j6 fit (self-cooling, construction type A), IP64 protection, without oil seal 560 VDC, brake holding torque: 4.00 Nm, DB ind. 32-line multi-turn V2
8LSA35.DB060S300-3 Synchronous motor, number of pole pairs: 4 pairs, nominal speed: 6000 rpm stall torque: 2.300 Nm, motor with holding brake, shaft key single-cable solution, angled (swivel), centering diameter 80 mm j6 fit, self-cooling, type A construction, IP64 protection without oil seal, 560 VDC, holding torque of brake: 4.00 Nm DB 2.2 ind. 32-line multi-turn.
8LSA37.DA030S000-3 Synchronous motor, number of pole pairs: 4 pairs, nominal speed: 3,000 rpm, stall torque: 3.600 Nm, without brake, smooth shaft, angled connector (swivel) single-cable solution, centering diameter 80 mm, j6 fit (self-cooling, construction type A), IP64 protection, without oil seal 560 VDC, brake holding torque: 0.00 Nm, DA ind. 32-line single-turn V2
8LSA37.DA030S100-3 Synchronous motor, number of pole pairs: 4 pairs, nominal speed: 3000 rpm stall torque: 3.600 Nm, without brake, shaft key single-cable solution angled (swivel), centering diameter 80 mm, j6 fit self-cooling, type A construction, IP64 protection, without oil seal, 560 VDC, holding torque of brake: 0.00 Nm DA 2.2 ind. 32-line single-turn.
8LSA37.DA030S200-3 Synchronous motor, number of pole pairs: 4 pairs, nominal speed: 3,000 rpm, stall torque: 3.600 Nm, with brake, smooth shaft, angled connector (swivel) single-cable solution, centering diameter 80 mm, j6 fit (self-cooling, construction type A), IP64 protection, without oil seal 560 VDC, brake holding torque: 4.00 Nm, DA ind. 32-line single-turn V2
8LSA37.DA030S300-3 Synchronous motor, number of pole pairs: 4 pairs, nominal speed: 3000 rpm stall torque: 3.600 Nm, motor with holding brake, shaft key single-cable solution, angled (swivel), centering diameter 80 mm j6 fit, self-cooling, type A construction, IP64 protection without oil seal, 560 VDC, holding torque of brake: 4.00 Nm DA 2.2 ind. 32-line single-turn.
8LSA37.DA060S000-3 Synchronous motor, number of pole pairs: 4 pairs, nominal speed: 6,000 rpm, stall torque: 3.600 Nm, without brake, smooth shaft, angled connector (swivel) single-cable solution, centering diameter 80 mm, j6 fit (self-cooling, construction type A), IP64 protection, without oil seal 560 VDC, brake holding torque: 0.00 Nm, DA ind. 32-line single-turn V2
8LSA37.DA060S100-3 Synchronous motor, number of pole pairs: 4 pairs, nominal speed: 6000 rpm stall torque: 3.600 Nm, without brake, shaft key single-cable solution angled (swivel), centering diameter 80 mm, j6 fit self-cooling, type A construction, IP64 protection, without oil seal, 560 VDC, holding torque of brake: 0.00 Nm DA 2.2 ind. 32-line single-turn.
8LSA37.DA060S200-3 Synchronous motor, number of pole pairs: 4 pairs, nominal speed: 6,000 rpm, stall torque: 3.600 Nm, with brake, smooth shaft, angled connector (swivel) single-cable solution, centering diameter 80 mm, j6 fit (self-cooling, construction type A), IP64 protection, without oil seal 560 VDC, brake holding torque: 4.0 Nm, DA ind. 32-line single-turn V2
8LSA37.DA060S300-3 Synchronous motor, number of pole pairs: 4 pairs, nominal speed: 6000 rpm stall torque: 3.600 Nm, motor with holding brake, shaft key single-cable solution, angled (swivel), centering diameter 80 mm j6 fit, self-cooling, type A construction, IP64 protection without oil seal, 560 VDC, holding torque of brake: 4.00 Nm DA 2.2 ind. 32-line single-turn.
8LSA37.DB030S000-3 Synchronous motor, number of pole pairs: 4 pairs, nominal speed: 3,000 rpm, stall torque: 3.600 Nm, without holding brake, smooth shaft, angled connector (swivel) single-cable solution, centering diameter 80 mm, j6 fit, self-cooling, construction type A, IP64 protection, without oil seal 560 VDC, brake holding torque: 0.00 Nm, DB ind. 32-line multi-turn V2
8LSA37.DB030S100-3 Synchronous motor, number of pole pairs: 4 pairs, nominal speed: 3000 rpm stall torque: 3.600 Nm, without brake, shaft key, single-cable solution angled (swivel), centering diameter 80 mm, j6 fit self-cooling, type A construction, IP64 protection, without oil seal, 560 VDC, holding torque of brake: 0.00 Nm, DB 2.2 ind. 32-line multi-turn.
8LSA37.DB030S200-3 Synchronous motor, number of pole pairs: 4 pairs, nominal speed: 3,000 rpm, stall torque: 3.600 Nm, with brake, smooth shaft, angled connector (swivel) single-cable solution, centering diameter 80 mm, j6 fit (self-cooling, construction type A), IP64 protection, without oil seal 560 VDC, brake holding torque: 4.00 Nm, DB ind. 32-line multi-turn V2
8LSA37.DB030S300-3 Synchronous motor, number of pole pairs: 4 pairs, nominal speed: 3000 rpm stall torque: 3.600 Nm, motor with holding brake, shaft key single-cable solution, angled (swivel), centering diameter 80 mm j6 fit, self-cooling, type A construction, IP64 protection without oil seal, 560 VDC, holding torque of brake: 4.00 Nm DB 2.2 ind. 32-line multi-turn.
8LSA37.DB060S000-3 Synchronous motor, number of pole pairs: 4 pairs, nominal speed: 6,000 rpm, stall torque: 3.600 Nm, without brake, smooth shaft, angled connector (swivel) single-cable solution, centering diameter 80 mm, j6 fit (self-cooling, construction type A), IP64 protection, without oil seal 560 VDC, brake holding torque: 0.00 Nm, DB ind. 32-line multi-turn V2
8LSA37.DB060S100-3 Synchronous motor, number of pole pairs: 4 pairs, nominal speed: 6000 rpm stall torque: 3.600 Nm, without brake, shaft key, single-cable solution angled (swivel), centering diameter 80 mm, j6 fit self-cooling, type A construction, IP64 protection, without oil seal, 560 VDC, holding torque of brake: 0.00 Nm, DB 2.2 ind. 32-line multi-turn.
8LSA37.DB060S200-3 Synchronous motor, number of pole pairs: 4 pairs, nominal speed: 6,000 rpm, stall torque: 3.600 Nm, with brake, smooth shaft, angled connector (swivel) single-cable solution, centering diameter 80 mm, j6 fit (self-cooling, construction type A), IP64 protection, without oil seal 560 VDC, brake holding torque: 4.0 Nm, DB ind. 32-line multi-turn V2
8LSA37.DB060S300-3 Synchronous motor, number of pole pairs: 4 pairs, nominal speed: 6000 rpm stall torque: 3.600 Nm, motor with holding brake, shaft key single-cable solution, angled (swivel), centering diameter 80 mm j6 fit, self-cooling, type A construction, IP64 protection without oil seal, 560 VDC, holding torque of brake: 4.00 Nm DB 2.2 ind. 32-line multi-turn.
8LSA44.DA030S000-3 Synchronous motor, number of pole pairs: 5 pairs, nominal speed: 3,000 rpm, stall torque: 6.000 Nm, without brake, smooth shaft, angled connector (swivel) single-cable solution, centering diameter 95 mm, j6 fit (self-cooling, construction type A), IP64 protection, without oil seal 560 VDC, brake holding torque: 0.00 Nm, DA ind. 32-line single-turn V2
8LSA44.DA030S100-3 Synchronous motor, number of pole pairs: 5 pairs, nominal speed: 3000 rpm stall torque: 6.000 Nm, without brake, shaft key single-cable solution angled (swivel), centering diameter 95 mm, j6 fit self-cooling, type A construction, IP64 protection, without oil seal, 560 VDC, holding torque of brake: 0.00 Nm DA 2.2 ind. 32-line single-turn.
8LSA44.DA030S200-3 Synchronous motor, number of pole pairs: 5 pairs, nominal speed: 3,000 rpm, stall torque: 6.000 Nm, motor with holding brake, smooth shaft angled connector (swivel) single-cable solution, centering diameter 95 mm, j6 fit (self-cooling, construction type A), IP64 protection, without oil seal 560 VDC, brake holding torque: 8.00 Nm, DA ind. 32-line single-turn. V2
8LSA44.DA030S300-3 Synchronous motor, number of pole pairs: 5 pairs, nominal speed: 3000 rpm stall torque: 6.000 Nm, motor with holding brake, shaft key single-cable solution, angled (swivel), centering diameter 95 mm j6 fit, self-cooling, type A construction, IP64 protection without oil seal, 560 VDC, holding torque of brake: 8.00 Nm DA 2.2 ind. 32-line single-turn.
8LSA44.DA060S000-3 Synchronous motor, number of pole pairs: 5 pairs, nominal speed: 6,000 rpm, stall torque: 6.000 Nm, without brake, smooth shaft, angled connector (swivel) single-cable solution, centering diameter 95 mm, j6 fit (self-cooling, construction type A), IP64 protection, without oil seal 560 VDC, brake holding torque: 0.00 Nm, DA ind. 32-line single-turn V2
8LSA44.DA060S100-3 Synchronous motor, number of pole pairs: 5 pairs, nominal speed: 6000 rpm stall torque: 6.000 Nm, without brake, shaft key single-cable solution angled (swivel), centering diameter 95 mm, j6 fit self-cooling, type A construction, IP64 protection, without oil seal, 560 VDC, holding torque of brake: 0.00 Nm DA 2.2 ind. 32-line single-turn.
8LSA44.DA060S200-3 Synchronous motor, number of pole pairs: 5 pairs, nominal speed: 6,000 rpm, stall torque: 6.000 Nm, motor with holding brake, smooth shaft angled connector (swivel) single-cable solution, centering diameter 95 mm, j6 fit (self-cooling, construction type A), IP64 protection, without oil seal 560 VDC, brake holding torque: 8.00 Nm, DA ind. 32-line single-turn. V2
8LSA44.DA060S300-3 Synchronous motor, number of pole pairs: 5 pairs, nominal speed: 6000 rpm stall torque: 6.000 Nm, motor with holding brake, shaft key single-cable solution, angled (swivel), centering diameter 95 mm j6 fit, self-cooling, type A construction, IP64 protection without oil seal, 560 VDC, holding torque of brake: 8.00 Nm DA 2.2 ind. 32-line single-turn.
8LSA44.DB030S000-3 Synchronous motor, number of pole pairs: 5 pairs, nominal speed: 3,000 rpm, stall torque: 6.000 Nm, without brake, smooth shaft, angled connector (swivel) single-cable solution, centering diameter 95 mm, j6 fit (self-cooling, construction type A), IP64 protection, without oil seal 560 VDC, brake holding torque: 0.00 Nm, DB ind. 32-line multi-turn V2
8LSA44.DB030S100-3 Synchronous motor, number of pole pairs: 5 pairs, nominal speed: 3000 rpm stall torque: 6.000 Nm, without brake, shaft key, single-cable solution angled (swivel), centering diameter 95 mm, j6 fit self-cooling, type A construction, IP64 protection, without oil seal, 560 VDC, holding torque of brake: 0.00 Nm, DB 2.2 ind. 32-line multi-turn.
8LSA44.DB030S200-3 Synchronous motor, number of pole pairs: 5 pairs, nominal speed: 3,000 rpm, stall torque: 6.000 Nm, motor with holding brake, smooth shaft angled connector (swivel) single-cable solution, centering diameter 95 mm, j6 fit (self-cooling, construction type A), IP64 protection, without oil seal 560 VDC, brake holding torque: 8.00 Nm, DB ind. 32-line multi-turn V2
8LSA44.DB030S300-3 Synchronous motor, number of pole pairs: 5 pairs, nominal speed: 3000 rpm stall torque: 6.000 Nm, motor with holding brake, shaft key single-cable solution, angled (swivel), centering diameter 95 mm j6 fit, self-cooling, type A construction, IP64 protection without oil seal, 560 VDC, holding torque of brake: 8.00 Nm DB 2.2 ind. 32-line multi-turn.
8LSA44.DB060S000-3 Synchronous motor, number of pole pairs: 5 pairs, nominal speed: 6,000 rpm, stall torque: 6.000 Nm, without brake, smooth shaft, angled connector (swivel) single-cable solution, centering diameter 95 mm, j6 fit (self-cooling, construction type A), IP64 protection, without oil seal 560 VDC, brake holding torque: 0.00 Nm, DB ind. 32-line multi-turn V2
8LSA44.DB060S100-3 Synchronous motor, number of pole pairs: 5 pairs, nominal speed: 6000 rpm stall torque: 6.000 Nm, without brake, shaft key, single-cable solution angled (swivel), centering diameter 95 mm, j6 fit self-cooling, type A construction, IP64 protection, without oil seal, 560 VDC, holding torque of brake: 0.00 Nm, DB 2.2 ind. 32-line multi-turn.
8LSA44.DB060S200-3 Synchronous motor, number of pole pairs: 5 pairs, nominal speed: 6,000 rpm, stall torque: 6.000 Nm, motor with holding brake, smooth shaft angled connector (swivel) single-cable solution, centering diameter 95 mm, j6 fit (self-cooling, construction type A), IP64 protection, without oil seal 560 VDC, brake holding torque: 8.00 Nm, DB ind. 32-line multi-turn V2
8LSA44.DB060S300-3 Synchronous motor, number of pole pairs: 5 pairs, nominal speed: 6000 rpm stall torque: 6.000 Nm, motor with holding brake, shaft key single-cable solution, angled (swivel), centering diameter 95 mm j6 fit, self-cooling, type A construction, IP64 protection without oil seal, 560 VDC, holding torque of brake: 8.00 Nm DB 2.2 ind. 32-line multi-turn.
8LSA46.DA030S000-3 Synchronous motor, number of pole pairs: 5 pairs, nominal speed: 3,000 rpm, stall torque: 10.000 Nm, without brake, smooth shaft, angled connector (swivel) single-cable solution, centering diameter 95 mm, j6 fit (self-cooling, construction type A), IP64 protection, without oil seal 560 VDC, brake holding torque: 0.00 Nm, DA ind. 32-line single-turn V2
8LSA46.DA030S100-3 Synchronous motor, number of pole pairs: 5 pairs, nominal speed: 3000 rpm stall torque: 10.000 Nm, without brake, shaft key single-cable solution angled (swivel), centering diameter 95 mm, j6 fit self-cooling, type A construction, IP64 protection, without oil seal, 560 VDC, holding torque of brake: 0.00 Nm DA 2.2 ind. 32-line single-turn.
8LSA46.DA030S200-3 Synchronous motor, number of pole pairs: 5 pairs, nominal speed: 3,000 rpm, stall torque: 10.000 Nm, motor with holding brake, smooth shaft angled connector (swivel) single-cable solution, centering diameter 95 mm, j6 fit (self-cooling, construction type A), IP64 protection, without oil seal 560 VDC, brake holding torque: 8.00 Nm, DA ind. 32-line single-turn. V2
8LSA46.DA030S300-3 Synchronous motor, number of pole pairs: 5 pairs, nominal speed: 3000 rpm stall torque: 10.000 Nm, motor with holding brake, shaft key single-cable solution, angled (swivel), centering diameter 95 mm j6 fit, self-cooling, type A construction, IP64 protection without oil seal, 560 VDC, holding torque of brake: 8.00 Nm DA 2.2 ind. 32-line single-turn.
8LSA46.DA060S000-3 Synchronous motor, number of pole pairs: 5 pairs, nominal speed: 6,000 rpm, stall torque: 10.000 Nm, without brake, smooth shaft, angled connector (swivel) single-cable solution, centering diameter 95 mm, j6 fit (self-cooling, construction type A), IP64 protection, without oil seal 560 VDC, brake holding torque: 0.00 Nm, DA ind. 32-line single-turn V2
8LSA46.DA060S100-3 Synchronous motor, number of pole pairs: 5 pairs, nominal speed: 6000 rpm stall torque: 10.000 Nm, without brake, shaft key single-cable solution angled (swivel), centering diameter 95 mm, j6 fit self-cooling, type A construction, IP64 protection, without oil seal, 560 VDC, holding torque of brake: 0.00 Nm DA 2.2 ind. 32-line single-turn.
8LSA46.DA060S200-3 Synchronous motor, number of pole pairs: 5 pairs, nominal speed: 6000 rpm, stall torque: 10.000 Nm, motor with holding brake, smooth shaft angled connector (swivel) single-cable solution, centering diameter 95 mm, j6 fit (self-cooling, construction type A), IP64 protection, without oil seal 560 VDC, brake holding torque: 8.00 Nm, DA ind. 32-line single-turn. V2
8LSA46.DA060S300-3 Synchronous motor, number of pole pairs: 5 pairs, nominal speed: 6000 rpm stall torque: 10.000 Nm, motor with holding brake, shaft key single-cable solution, angled (swivel), centering diameter 95 mm j6 fit, self-cooling, type A construction, IP64 protection without oil seal, 560 VDC, holding torque of brake: 8.00 Nm DA 2.2 ind. 32-line single-turn.
8LSA46.DB030S000-3 Synchronous motor, number of pole pairs: 5 pairs, nominal speed: 3,000 rpm, stall torque: 10.000 Nm, without brake, smooth shaft, angled connector (swivel) single-cable solution, centering diameter 95 mm, j6 fit (self-cooling, construction type A), IP64 protection, without oil seal 560 VDC, brake holding torque: 0.00 Nm, DB ind. 32-line multi-turn V2
8LSA46.DB030S100-3 Synchronous motor, number of pole pairs: 5 pairs, nominal speed: 3000 rpm stall torque: 10.000 Nm, without brake, shaft key, single-cable solution angled (swivel), centering diameter 95 mm, j6 fit self-cooling, type A construction, IP64 protection, without oil seal, 560 VDC, holding torque of brake: 0.00 Nm, DB 2.2 ind. 32-line multi-turn.
8LSA46.DB030S200-3 Synchronous motor, number of pole pairs: 5 pairs, nominal speed: 3,000 rpm, stall torque: 10.000 Nm, motor with holding brake, smooth shaft angled connector (swivel), single-cable solution, centering diameter 95 mm, j6 fit (self-cooling, construction type A), IP64 protection, without oil seal 560 VDC, brake holding torque: 8.00 Nm, DB ind. 32-line multi-turn. V2
8LSA46.DB030S300-3 Synchronous motor, number of pole pairs: 5 pairs, nominal speed: 3000 rpm stall torque: 10.000 Nm, motor with holding brake, shaft key single-cable solution, angled (swivel), centering diameter 95 mm j6 fit, self-cooling, type A construction, IP64 protection without oil seal, 560 VDC, holding torque of brake: 8.00 Nm DB 2.2 ind. 32-line multi-turn.
8LSA46.DB060S000-3 Synchronous motor, number of pole pairs: 5 pairs, nominal speed: 6,000 rpm, stall torque: 10.000 Nm, without brake, smooth shaft, angled connector (swivel) single-cable solution, centering diameter 95 mm, j6 fit (self-cooling, construction type A), IP64 protection, without oil seal 560 VDC, brake holding torque: 0.00 Nm, DB ind. 32-line multi-turn V2
8LSA46.DB060S100-3 Synchronous motor, number of pole pairs: 5 pairs, nominal speed: 6000 rpm stall torque: 10.000 Nm, without brake, shaft key, single-cable solution angled (swivel), centering diameter 95 mm, j6 fit self-cooling, type A construction, IP64 protection, without oil seal, 560 VDC, holding torque of brake: 0.00 Nm, DB 2.2 ind. 32-line multi-turn.
8LSA46.DB060S200-3 Synchronous motor, number of pole pairs: 5 pairs, nominal speed: 6000 rpm, stall torque: 10.000 Nm, motor with holding brake, smooth shaft angled connector (swivel) single-cable solution, centering diameter 95 mm, j6 fit (self-cooling, construction type A), IP64 protection, without oil seal 560 VDC, brake holding torque: 8.00 Nm, DB ind. 32-line multi-turn V2
8LSA46.DB060S300-3 Synchronous motor, number of pole pairs: 5 pairs, nominal speed: 6000 rpm stall torque: 10.000 Nm, motor with holding brake, shaft key single-cable solution, angled (swivel), centering diameter 95 mm j6 fit, self-cooling, type A construction, IP64 protection without oil seal, 560 VDC, holding torque of brake: 8.00 Nm DB 2.2 ind. 32-line multi-turn.
8LSA55.DA030S000-3 Synchronous motor, number of pole pairs: 4 pairs, nominal speed: 3,000 rpm, stall torque: 12.500 Nm, without brake, smooth shaft, angled connector (swivel) single-cable solution, centering diameter 130 mm, j6 fit (self-cooling, construction type A), IP64 protection, without oil seal 560 VDC, brake holding torque: 0.00 Nm, DA ind. 32-line single-turn V2
8LSA55.DA030S100-3 Synchronous motor, number of pole pairs: 4 pairs, nominal speed: 3000 rpm stall torque: 12.500 Nm, without brake, shaft key single-cable solution angled (swivel), centering diameter 130 mm, j6 fit self-cooling, type A construction, IP64 protection, without oil seal, 560 VDC, holding torque of brake: 0.00 Nm DA 2.2 ind. 32-line single-turn.
8LSA55.DA030S200-3 Synchronous motor, number of pole pairs: 4 pairs, nominal speed: 3000 rpm, stall torque: 12.500 Nm, motor with holding brake, smooth shaft angled connector (swivel) single-cable solution, centering diameter 130 mm, j6 fit (self-cooling, construction type A), IP64 protection, without oil seal 560 VDC, brake holding torque: 15.00 Nm, DA ind. 32-line single-turn. V2
8LSA55.DA030S300-3 Synchronous motor, number of pole pairs: 4 pairs, nominal speed: 3000 rpm stall torque: 12.500 Nm, motor with holding brake, shaft key single-cable solution, angled (swivel), centering diameter 130 mm j6 fit, self-cooling, construction type A, IP64 protection without oil seal, 560 VDC, holding torque of brake: 15.00 Nm DA 2.2 ind. 32-line single-turn.
8LSA55.DB030S000-3 Synchronous motor, number of pole pairs: 4 pairs, nominal speed: 3,000 rpm, stall torque: 12.500 Nm, without brake, smooth shaft, angled connector (swivel) single-cable solution, centering diameter 130 mm, j6 fit (self-cooling, construction type A), IP64 protection, without oil seal 560 VDC, brake holding torque: 0.00 Nm, DB ind. 32-line multi-turn V2
8LSA55.DB030S100-3 Synchronous motor, number of pole pairs: 4 pairs, nominal speed: 3000 rpm stall torque: 12.500 Nm, without brake, shaft key, single-cable solution angled (swivel), centering diameter 130 mm, j6 fit self-cooling, type A construction, IP64 protection, without oil seal, 560 VDC, holding torque of brake: 0.00 Nm, DB 2.2 ind. 32-line multi-turn.
8LSA55.DB030S200-3 Synchronous motor, number of pole pairs: 4 pairs, nominal speed: 3000 rpm, stall torque: 12.500 Nm, motor with holding brake, smooth shaft angled connector (swivel) single-cable solution, centering diameter 130 mm, j6 fit (self-cooling, construction type A), IP64 protection, without oil seal 560 VDC, brake holding torque: 15.00 Nm, DB ind. 32-line multi-turn V2
8LSA55.DB030S300-3 Synchronous motor, number of pole pairs: 4 pairs, nominal speed: 3000 rpm stall torque: 12.500 Nm, motor with holding brake, shaft key single-cable solution, angled (swivel), centering diameter 130 mm j6 fit, self-cooling, type A construction, IP64 protection without oil seal, 560 VDC, holding torque of brake: 15.00 Nm DB 2.2 ind. 32-line multi-turn.
8LSA57.DA030S000-3 Synchronous motor, number of pole pairs: 4 pairs, nominal speed: 3,000 rpm, stall torque: 20.000 Nm, without brake, smooth shaft, angled connector (swivel) single-cable solution, centering diameter 130 mm, j6 fit (self-cooling, construction type A), IP64 protection, without oil seal 560 VDC, brake holding torque: 0.00 Nm, DA ind. 32-line single-turn V2
8LSA57.DA030S100-3 Synchronous motor, number of pole pairs: 4 pairs, nominal speed: 3000 rpm stall torque: 20.000 Nm, without brake, shaft key single-cable solution angled (swivel), centering diameter 130 mm, j6 fit self-cooling, construction type A, IP64 protection, without oil seal, 560 VDC, holding torque of brake: 0.00 Nm DA 2.2 ind. 32-line single-turn.
8LSA57.DA030S200-3 Synchronous motor, number of pole pairs: 4 pairs, nominal speed: 3000 rpm, stall torque: 20.000 Nm, motor with holding brake, smooth shaft angled connector (swivel) single-cable solution, centering diameter 130 mm, j6 fit (self-cooling, construction type A), IP64 protection, without oil seal 560 VDC, brake holding torque: 15.00 Nm, DA ind. 32-line single-turn. V2
8LSA57.DA030S300-3 Synchronous motor, number of pole pairs: 4 pairs, nominal speed: 3000 rpm stall torque: 20.000 Nm, motor with holding brake, shaft key single-cable solution, angled (swivel), centering diameter 130 mm j6 fit, self-cooling, type A construction, IP64 protection without oil seal, 560 VDC, holding torque of brake: 15.00 Nm DA 2.2 ind. 32-line single-turn.
8LSA57.DB030S000-3 Synchronous motor, number of pole pairs: 4 pairs, nominal speed: 3,000 rpm, stall torque: 20.000 Nm, without brake, smooth shaft, angled connector (swivel) single-cable solution, centering diameter 130 mm, j6 fit (self-cooling, construction type A), IP64 protection, without oil seal 560 VDC, brake holding torque: 0.00 Nm, DB 2.2 ind. 32-line multi-turn V2.
8LSA57.DB030S100-3 Synchronous motor, number of pole pairs: 4 pairs, nominal speed: 3000 rpm stall torque: 20.000 Nm, without brake, shaft key, single-cable solution angled (swivel), centering diameter 130 mm, j6 fit self-cooling, construction type A, IP64 protection, without oil seal, 560 VDC, holding torque of brake: 0.00 Nm, DB 2.2 ind. 32-line multi-turn.
8LSA57.DB030S200-3 Synchronous motor, number of pole pairs: 4 pairs, nominal speed: 3000 rpm, stall torque: 20.000 Nm, motor with holding brake, smooth shaft angled connector (swivel) single-cable solution, centering diameter 130 mm, j6 fit (self-cooling, construction type A), IP64 protection, without oil seal 560 VDC, brake holding torque: 15.00 Nm, DB ind. 32-line multi-turn V2
8LSA57.DB030S300-3 Synchronous motor, number of pole pairs: 4 pairs, nominal speed: 3000 rpm stall torque: 20.000 Nm, motor with holding brake, shaft key single-cable solution, angled (swivel), centering diameter 130 mm j6 fit, self-cooling, type A construction, IP64 protection without oil seal, 560 VDC, holding torque of brake: 15.00 Nm DB 2.2 ind. 32-line multi-turn.
8LSA73.DA030S000-3 Synchronous motor, number of pole pairs: 3 pairs, nominal speed: 3,000 rpm, stall torque: 26.000 Nm, without brake, smooth shaft, angled connector (swivel) single-cable solution, centering diameter 180 mm, j6 fit (self-cooling, construction type A), IP64 protection, without oil seal 560 VDC, brake holding torque: 0.00 Nm, DA ind. 32-line single-turn V2
8LSA73.DA030S100-3 Synchronous motor, number of pole pairs: 5 pairs, nominal speed: 3000 rpm stall torque: 26.000 Nm, without brake, shaft key single-cable solution angled (swivel), centering diameter 180 mm, j6 fit self-cooling, type A construction, IP64 protection, without oil seal, 560 VDC, holding torque of brake: 0.00 Nm DA 2.2 ind. 32-line single-turn.
8LSA73.DA030S200-3 Synchronous motor, number of pole pairs: 3 pairs, nominal speed: 3000 rpm, stall torque: 26.000 Nm, motor with holding brake, smooth shaft, angled connector (swivel) single-cable solution, centering diameter 180 mm, j6 fit (self-cooling, construction type A), IP64 protection, without oil seal, 560 VDC brake holding torque: 47 Nm, DA ind. 32-line single-turn. V2
8LSA73.DA030S300-3 Synchronous motor, number of pole pairs: 5 pairs, nominal speed: 3000 rpm stall torque: 26.000 Nm, motor with holding brake, shaft key single-cable solution, angled (swivel), centering diameter 180 mm j6 fit, self-cooling, type A construction, IP64 protection without oil seal, 560 VDC, holding torque of brake: 47.0 Nm DA 2.2 ind. 32-line single-turn.
8LSA73.DB030S000-3 Synchronous motor, number of pole pairs: 3 pairs, nominal speed: 3,000 rpm, stall torque: 26.000 Nm, without brake, smooth shaft, angled connector (swivel) single-cable solution, centering diameter 180 mm, j6 fit (self-cooling, construction type A), IP64 protection, without oil seal 560 VDC, brake holding torque: 0.00 Nm, DB ind. 32-line multi-turn V2
8LSA73.DB030S100-3 Synchronous motor, number of pole pairs: 5 pairs, nominal speed: 3000 rpm stall torque: 26.000 Nm, without brake, shaft key, single-cable solution angled (swivel), centering diameter 180 mm, j6 fit self-cooling, type A construction, IP64 protection, without oil seal, 560 VDC, holding torque of brake: 0.00 Nm, DB 2.2 ind. 32-line multi-turn.
8LSA73.DB030S200-3 Synchronous motor, number of pole pairs: 3 pairs, nominal speed: 3000 rpm, stall torque: 26.000 Nm, motor with holding brake, smooth shaft, angled connector (swivel) single-cable solution, centering diameter 180 mm, j6 fit (self-cooling, construction type A), IP64 protection, without oil seal, 560 VDC brake holding torque: 47.00 Nm, DB ind. 32-line multi-turn. V2
8LSA73.DB030S300-3 Synchronous motor, number of pole pairs: 5 pairs, nominal speed: 3000 rpm stall torque: 26.000 Nm, motor with holding brake, shaft key single-cable solution, angled (swivel), centering diameter 180 mm j6 fit, self-cooling, type A construction, IP64 protection without oil seal, 560 VDC, holding torque of brake: 47.00 Nm DB 2.2 ind. 32-line multi-turn.
8LSA75.DA030S000-3 Synchronous motor, number of pole pairs: 5 pairs, nominal speed: 3,000 rpm, stall torque: 43.000 Nm, without brake, smooth shaft, angled connector (swivel) single-cable solution, centering diameter 180 mm, j6 fit (self-cooling, construction type A), IP64 protection, without oil seal 560 VDC, brake holding torque: 0.00 Nm, DA ind. 32-line single-turn V2
8LSA75.DA030S100-3 Synchronous motor, number of pole pairs: 5 pairs, nominal speed: 3000 rpm stall torque: 43.000 Nm, without brake, shaft key single-cable solution angled (swivel), centering diameter 180 mm, j6 fit self-cooling, type A construction, IP64 protection, without oil seal, 560 VDC, holding torque of brake: 0.00 Nm DA 2.2 ind. 32-line single-turn.
8LSA75.DA030S200-3 Synchronous motor, number of pole pairs: 5 pairs, nominal speed: 3,000 rpm, stall torque: 43.000 Nm, motor with holding brake, smooth shaft angled connector (swivel) single-cable solution, centering diameter 180 mm, j6 fit (self-cooling, construction type A), IP64 protection, without oil seal 560 VDC, brake holding torque: 47.00 Nm, DA ind. 32-line single-turn. V2
8LSA75.DA030S300-3 Synchronous motor, number of pole pairs: 5 pairs, nominal speed: 3000 rpm stall torque: 43.000 Nm, motor with holding brake, shaft key single-cable solution, angled (swivel), centering diameter 180 mm j6 fit, self-cooling, type A construction, IP64 protection without oil seal, 560 VDC, holding torque of brake: 47.00 Nm DA 2.2 ind. 32-line single-turn.
8LSA75.DB030S000-3 Synchronous motor, number of pole pairs: 5 pairs, nominal speed: 3,000 rpm, stall torque: 40.000 Nm, without brake, smooth shaft, angled connector (swivel) single-cable solution, centering diameter 180 mm, j6 fit (self-cooling, construction type A), IP64 protection, without oil seal 560 VDC, brake holding torque: 0.00 Nm, DB ind. 32-line multi-turn V2
8LSA75.DB030S100-3 Synchronous motor, number of pole pairs: 5 pairs, nominal speed: 3000 rpm stall torque: 43.000 Nm, without brake, shaft key, single-cable solution angled (swivel), centering diameter 180 mm, j6 fit self-cooling, type A construction, IP64 protection, without oil seal, 560 VDC, holding torque of brake: 0.00 Nm, DB 2.2 ind. 32-line multi-turn.
8LSA75.DB030S200-3 Synchronous motor, number of pole pairs: 3 pairs, nominal speed: 3,000 rpm stall torque: 40.000 Nm, motor with holding brake, smooth shaft angled connector (swivel), single-cable solution, centering diameter 180 mm, j6 fit (self-cooling, construction type A), IP64 protection, without oil seal 560 VDC, brake holding torque: 47.00 Nm, DB ind. 32-line multi-turn. V2
8LSA75.DB030S300-3 Synchronous motor, number of pole pairs: 5 pairs, nominal speed: 3000 rpm stall torque: 43.000 Nm, motor with holding brake, shaft key single-cable solution, angled (swivel), centering diameter 180 mm j6 fit, self-cooling, type A construction, IP64 protection without oil seal, 560 VDC, holding torque of brake: 47.00 Nm DB 2.2 ind. 32-line multi-turn.
8LSAA2.D8045S000-3 Synchronous motor, number of pole pairs: 5 pairs, nominal speed: 4500 rpm stall torque: 1.400 Nm, without brake, smooth shaft, single-cable solution (swivel), single-cable solution, centering diameter 60 mm, j6 fit (self-cooling, construction type A), without oil seal, 560 VDC brake holding torque: 0.00 Nm, D8 2.2 ind. single-turn.
8LSAA2.D8045S100-3 Synchronous motor, number of pole pairs: 5 pairs, nominal speed: 4500 rpm stall torque: 1.400 Nm, without brake, shaft key, single-cable solution (swivel), single-cable solution, centering diameter 60 mm, j6 fit (self-cooling, construction type A), without oil seal, 560 VDC brake holding torque: 0.00 Nm, D8 2.2 ind. single-turn.
8LSAA2.D8045S200-3 Synchronous motor, number of pole pairs: 5 pairs, nominal speed: 4500 rpm stall torque: 1.400 Nm, motor with holding brake, smooth shaft single-cable solution (swivel), single-cable solution, centering diameter 60 mm j6 fit (self-cooling, construction type A), without oil seal, 560 VDC brake holding torque: 3.20 Nm, D8 2.2 ind. single-turn.
8LSAA2.D8045S300-3 Synchronous motor, number of pole pairs: 5 pairs, nominal speed: 4500 rpm stall torque: 1.400 Nm, motor with holding brake, shaft key single-cable solution (swivel), single-cable solution, centering diameter 60 mm j6 fit (self-cooling, construction type A), without oil seal, 560 VDC brake holding torque: 3.20 Nm, D8 2.2 ind. single-turn.
8LSAA2.D9045S000-3 Synchronous motor, number of pole pairs: 5 pairs, nominal speed: 4500 rpm, all torque: 1.4 Nm, without holding brake, smooth shaft, angled swivel connector (single-cable solution), centering diameter 60 mm, j6 fit flange size 70 mm, self-cooling, construction type A, IP64 protection, without oil seal 560 VDC, D9 2.2 ind. multi-turn
8LSAA2.D9045S100-3 Synchronous motor, number of pole pairs: 5 pairs, nominal speed: 4500 rpm stall torque: 1.400 Nm, without brake, shaft key, single-cable solution (swivel), single-cable solution, centering diameter 60 mm, j6 fit (self-cooling, construction type A), without oil seal, 560 VDC brake holding torque: 0.00 Nm, D9 2.2 ind. multi-turn.
8LSAA2.D9045S200-3 Synchronous motor, number of pole pairs: 5 pairs, nominal speed: 4500 rpm stall torque: 1.400 Nm, motor with holding brake, smooth shaft single-cable solution (swivel), single-cable solution, centering diameter 60 mm j6 fit (self-cooling, construction type A), without oil seal, 560 VDC brake holding torque: 3.20 Nm, D9 2.2 ind. multi-turn.
8LSAA2.D9045S300-3 Synchronous motor, number of pole pairs: 5 pairs, nominal speed: 4500 rpm stall torque: 1.400 Nm, motor with holding brake, shaft key single-cable solution (swivel), single-cable solution, centering diameter 60 mm j6 fit (self-cooling, construction type A), without oil seal, 560 VDC brake holding torque: 3.20 Nm, D9 2.2 ind. multi-turn.
8LSAA4.D8045S000-3 Synchronous motor, number of pole pairs: 5 pairs, nominal speed: 4500 rpm stall torque: 3.200 Nm, without brake, smooth shaft, single-cable solution (swivel), single-cable solution, centering diameter 60 mm, j6 fit (self-cooling, construction type A), without oil seal, 560 VDC brake holding torque: 0.00 Nm, D8 2.2 ind. single-turn.
8LSAA4.D8045S100-3 Synchronous motor, number of pole pairs: 5 pairs, nominal speed: 4500 rpm stall torque: 3.200 Nm, without brake, shaft key, single-cable solution (swivel), single-cable solution, centering diameter 60 mm, j6 fit (self-cooling, construction type A), without oil seal, 560 VDC brake holding torque: 0.00 Nm, D8 2.2 ind. single-turn.
8LSAA4.D8045S200-3 Synchronous motor, number of pole pairs: 5 pairs, nominal speed: 4500 rpm stall torque: 3.200 Nm, motor with holding brake, smooth shaft single-cable solution (swivel), single-cable solution, centering diameter 60 mm j6 fit (self-cooling, construction type A), without oil seal, 560 VDC brake holding torque: 3.20 Nm, D8 2.2 ind. single-turn.
8LSAA4.D8045S300-3 Synchronous motor, number of pole pairs: 5 pairs, nominal speed: 4500 rpm stall torque: 3.200 Nm, motor with holding brake, shaft key single-cable solution (swivel), single-cable solution, centering diameter 60 mm j6 fit (self-cooling, construction type A), without oil seal, 560 VDC brake holding torque: 3.20 Nm, D8 2.2 ind. single-turn.
8LSAA4.D9045S000-3 Synchronous motor, number of pole pairs: 5 pairs, nominal speed: 4500 rpm stall torque: 3.200 Nm, without brake, smooth shaft, single-cable solution (swivel), single-cable solution, centering diameter 60 mm, j6 fit (self-cooling, construction type A), without oil seal, 560 VDC brake holding torque: 0.00 Nm, D9 2.2 ind. multi-turn.
8LSAA4.D9045S100-3 Synchronous motor, number of pole pairs: 5 pairs, nominal speed: 4500 rpm stall torque: 3.200 Nm, without brake, shaft key, single-cable solution (swivel), single-cable solution, centering diameter 60 mm, j6 fit (self-cooling, construction type A), without oil seal, 560 VDC brake holding torque: 0.00 Nm, D9 2.2 ind. multi-turn.
8LSAA4.D9045S200-3 Synchronous motor, number of pole pairs: 5 pairs, nominal speed: 4500 rpm stall torque: 3.200 Nm, motor with holding brake, smooth shaft single-cable solution (swivel), single-cable solution, centering diameter 60 mm j6 fit (self-cooling, construction type A), without oil seal, 560 VDC brake holding torque: 3.20 Nm, D9 2.2 ind. multi-turn.
8LSAA4.D9045S300-3 Synchronous motor, number of pole pairs: 5 pairs, nominal speed: 4500 rpm stall torque: 3.200 Nm, motor with holding brake, shaft key single-cable solution (swivel), single-cable solution, centering diameter 60 mm j6 fit (self-cooling, construction type A), without oil seal, 560 VDC brake holding torque: 3.20 Nm, D9 2.2 ind. multi-turn.

Veuillez sélectionner un pays et une langue

B&R Logo